Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
signify/products/2d58b817-8a28-4338-b690-dad09e42fae3
Home
Categories
Lighting
Ceiling Mounted
Calculite LED 6" round cylinder
Available in United States
Signify
Follow
Calculite LED 6" round cylinder
Calculite 6" Cylinder Gen3 features industry leading visual comfort and excellent uniform illumination over time.
Download
Specification
Specification
Product Benefits:
3 different cylinder and reflector options to satisy a variety of applications
Maximize visual appeal by three beam spreads options to give the right distribution and light output
Ultimate user comfort by providing 50 degree physical and 45 degree reflected cutoff, creating less brightness
Uniform light and color consistency at an SDCM of 2
Smooth, sleek, and new smaller overall design
Product Features:
L90 (90% lumen maintenance) up to 60,000 hrs. and efficacies as high as 115 lm/W
3 cylinder options: Surface, Wall, and Pendant
3 reflector options: Downlight, Wall Wash, and Double Wall Wash
Narrow, Medium, Wide beam options in all lumen packages
Dimming options: Standard dimming to 1% for 0-10V, ELV
Technical specification
Technical specification
Unique ref.
Calculite_LED_6_cylinder_gen_3
Product family
Lightolier
Product group
Indoor luminaires - Downlights
Type
Object (single object)
Date of publishing
2022-09-12
Edition number
1
Links
Links
Product url
https://www.genlyte.com/en-us/family/product-family-page.LP_CF_C6CLED_EU
Installation instructions
https://www.assets.signify.com/is/content/Signify/IS_C4_C6
Classification
Classification
BIMobject Category
Lighting - Ceiling Mounted
IFC classification
Light Fixture
Region availability
North America
Canada
United States
Similar products
Signify
44R Series Edge-Lit LED Exit Sign
4.8
(
5
)
Download
Signify
46 Series LED Exit Sign
Download
Signify
GeoForm cylinder medium LED wall sconce GCM
Download
Signify
GeoForm block small LED wall sconce GBS
Download
Signify
45V Series Edge-Lit LED Exit Sign
4.8
(
9
)
Download
Signify
Edge-Glo Edge-Lit LED Exit Sign
Download