Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
signify/products/6c01c304-88e8-4994-98b1-ffb8d4d1d4ff
Home
Categories
Lighting
Ceiling Mounted
Calculite LED 6" square gen 3
Available in United States
Signify
Follow
Calculite LED 6" square gen 3
Calculite 6" Square Gen3 features industry leading visual comfort, excellent uniform illumination over time, and patented installation flexibility.
Download
Specification
Specification
Product Benefits:
Maximize visual appeal by three beam spreads options to give the right distribution and light output
Ultimate user comfort by providing 50 degree physical and 45 degree reflected cutoff, creating less brightness
Uniform light and color consistency at an SDCM of 2
Modular three piece design that makes servicing and upgrading convenient
Installation efficiency accomplished by a tool-free install and quick connect technology
Product Features:
L90 (90% lumen maintenance) up to 60,000 hrs. and efficacies as high as 115 lm/W
Construction: Lowest plenum height with plug & play connector between frame and light engine
Narrow, Medium, Wide beam options in all lumen packages
Dimming options: Standard dimming to 1% for 0-10V, Lutron, and Dali
Flange options available: Polished, white, or flangeless
Technical specification
Technical specification
Unique ref.
Calculite_LED_6_square_gen_3
Product family
Lightolier
Product group
Indoor luminaires - Downlights
Type
Object (single object)
Date of publishing
2022-09-12
Edition number
1
Links
Links
Product url
https://www.genlyte.com/en-us/family/product-family-page.LP_CF_C6SLED_EU
Installation instructions
https://www.assets.signify.com/is/content/Signify/IS_CA_FT
Classification
Classification
BIMobject Category
Lighting - Ceiling Mounted
IFC classification
Light Fixture
Region availability
North America
Canada
United States
Similar products
Signify
44R Series Edge-Lit LED Exit Sign
4.8
(
5
)
Download
Signify
46 Series LED Exit Sign
Download
Signify
GeoForm cylinder medium LED wall sconce GCM
Download
Signify
GeoForm block small LED wall sconce GBS
Download
Signify
45V Series Edge-Lit LED Exit Sign
4.8
(
9
)
Download
Signify
Edge-Glo Edge-Lit LED Exit Sign
Download