Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
signify/products/28286df8-428e-46de-8630-535f454d6e68
Home
Categories
Lighting
Ceiling Mounted
LightFlood LED Track Heads
Available in United States
Signify
Follow
LightFlood LED Track Heads
High performance LED Flood, produces a soft wash of light while using less energy than Fluorescent and CMH sources.
Download
Specification
Specification
Product Benefits:
Delivers a powerful and uniform punch of light
Utilizes less energy than similar HID fixtures
Unique thermal management design
Product Features:
Operates on only 33W
Efficacy: Approximately 68 lm/w
Lumens: 2250 nominal
Optional Juno, Halo, and Global GES, HTEK, and TEK track system adapters
Technical specification
Technical specification
Unique ref.
LightFlood_LED_Track_Heads
Product family
Lightolier
Product group
Indoor luminaires - Track
Type
Object (single object)
Date of publishing
2022-09-12
Edition number
1
Links
Links
Product url
https://www.genlyte.com/en-us/family/product-family-page.LP_CF_LTFLED_EU
Installation instructions
https://www.assets.signify.com/is/content/Signify/IS_LLF2
Classification
Classification
BIMobject Category
Lighting - Ceiling Mounted
IFC classification
Light Fixture
Region availability
North America
Canada
United States
Similar products
Signify
44R Series Edge-Lit LED Exit Sign
4.8
(
5
)
Download
Signify
46 Series LED Exit Sign
Download
Signify
GeoForm cylinder medium LED wall sconce GCM
Download
Signify
GeoForm block small LED wall sconce GBS
Download
Signify
45V Series Edge-Lit LED Exit Sign
4.8
(
9
)
Download
Signify
Edge-Glo Edge-Lit LED Exit Sign
Download