Publish your products
LyteProfile 6" round LED
LyteProfile 6" round LED
    Signify

    LyteProfile 6" round LED

    The next generation of Lightolier LyteProfile LED downlights have been redesigned to be flexible for changing project needs. Now with a plug-and-play power and control line receptacle, the reflector and light engine combo is quick and easy to install. The newly designed architecture uses the same frame as the EasyLyte and Calculite families. The shared frame concept creates a future-proof luminaire that provides job site flexibility in both installation and inspection, while minimizing the impact of unexpected design changes and offering a good selection of choices.
    Specification
    • Product Benefits:
      • 60° cut offs ensure proper positioning of optics providing better visual comfort
      • The combined light engine and reflector allow tool-free installation using quick connect technology
      • Standard 120/277V frame simplifies planning and installation
      • Easy troubleshooting, changes and upgrades to products post installation
      • Uses the same UniFrame frame as the EasyLyte and Calculite families allowing 50K+ product configurations
      Product Features:
      • 4” & 6” Round & Square reflector Downlight & Wall Wash options
      • 5 reflector finishes: Painted White, or Black, Clear, Specular Clear, Comfort Clear, Comfort clear diffuse
      • 3 Flange options available: Matte White or Black, Polished
      • 80CRI
      • 2700K-5000K options
      • 2-part reflector and light engine combo
    Technical specification
    • Unique ref.LyteProfile_6_round_LED
    • Product familyLightolier
    • Product groupIndoor luminaires - Downlights
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States