Publish your products
OptiForm LED area small OPF-S (Gen1)
Signify

OptiForm LED area small OPF-S (Gen1)

Gardco OptiForm site and area luminaires are available in three sizes to provide an efficient site lighting luminaire from the pathway to a large parking lot. Featuring the latest in LED technology, OptiForm achieves up to 180 lumens per watt. Eleven optical distributions are available, suitable for a range of outdoor lighting applications. OptiForm features a lightweight design that is easy to install. Service Tag provides ease of maintenance throughout the life of the luminaire.
Specification
  • Product Benefits:
    • Low profile design in three sizes to complement any style of architecture.
    • Provides up to 183 lumens per watt for significant energy savings.
    • Lightweight luminaire for ease of installation.
    • Service Tag feature provides assistance throughout the life of the product.
    Product Features:
    • Two light engines provide low glare illumination or optimal performance.
    • Unique mounting system with two-piece housing allows for hassle-free installation.
    • Mounting options include standard arm, mast arm, and wall mount.
    • Eleven optical distributions are available.
    • Lumen output ranging from 2500 to 22,000 lumens.
Technical specification
  • Unique ref.OptiForm-LED-area-small-OPF-S-Gen1
  • Product familyGardco
  • Product groupArchitectural arm mount;General purpose arm mount
  • TypeObject (single object)
  • Date of publishing2026-07-18
  • Edition number1
Classification
  • BIMobject CategoryLighting - Outside