Publish your products
PureForm LED bollard PBL
PureForm LED bollard PBL
    Signify

    PureForm LED bollard PBL

    Gardco PureForm bollard LED integrates a sleek, low profile design, extraordinary light output, and energy savings into an innovative pedestrian scale luminaire. PureForm bollard features a high performance optical system designed to achieve wide spacings and full cutoff performance. Three heights available for a customized look. IP66 optics, and IP65 housing ensure dust or moisture will never interfere with performance.
    Specification
    • Product Benefits:
      • Sleek, low profile design blends in with architecture.
      • Seamless integration with the latest controls solutions makes management easy, further enhancing value.
      Product Features:
      • 36", 42" and 60" Heights available
      • Type 3 and Type 5 optical distributions
      • IP66 rated optics, IP65 rated housing ensures durability
      • A full range of control options provide additional energy savings
    Technical specification
    • Unique ref.PureForm_LED_bollard_PBL
    • Product familyGardco
    • Product groupOutdoor luminaires - Bollards
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States