Publish your products
Calculite LED 2" Round Downlights, Wall Wash and Accents
Calculite LED 2" Round Downlights, Wall Wash and Accents
    Signify

    Calculite LED 2" Round Downlights, Wall Wash and Accents

    Calculite 2" recessed features a discrete small aperture visual profile without compromise to options and features needed to fully accentuate application space.
    Specification
    • Product Benefits:
      • 2" small aperture fully compliments larger apertures in the Calculite recessed family
      Product Features:
      • Up to 1500lm
      • Downlight, adjustable accent, and lensed wall wash recessed types
      • 90CRI properly renders objects in the space
      • Adjustable accent with 40° vertical aiming and lock
    Technical specification
    • Unique ref.Calculite_LED_2_Round_Downlights_Wall_Wash_and_Accents
    • Product familyLightolier
    • Product groupIndoor luminaires - Downlights
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit