Publish your products
Calculite LED tunable white gen 3
Calculite LED tunable white gen 3
    Signify

    Calculite LED tunable white gen 3

    Lightolier tunable white lighting solutions provide more than illumination. Through a combination of light quality, color, and intensity. they help create environments that can be tailored to occupants' needs and preferences.
    Specification
    • Product Benefits:
      • Personal Control: Get more flexibility and easily change LED intensities and correlated color temperature (CCT) from warm white (2700K) to cool white (6500K).
      • Scene Set: Use factory installed presets to a combination of predetermined presets instantly to set the scene for room ambiance that supports a task or spontaneous activity
      • Dynamics: Automatically adjust color temperature and brightness depending on time of day or task
      Product Features:
      • Easy specification: use the same Calculite frame and reflector with the tunable white light engine
      • Available in 4", 6", 7", round & square apertures
      • CCT color tunability: 2700K to 6500K
    Technical specification
    • Unique ref.Calculite_LED_tunable_white_gen_3
    • Product familyLightolier
    • Product groupIndoor luminaires - Downlights
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit