Publish your products
Domus LED Pendant - small (DOS) - Gen3
Signify

Domus LED Pendant - small (DOS) - Gen3

The Lumec Domus family of LED pendant and post top luminaires – Domus, Domus 55, and Domus Small - are all designed to complement each other and bring balance to any environment. Their charm is undeniable. Simplicity, refinement, and elegance, all fuse together to create harmonious beauty through designed equilibrium.Whereas the Domus is a street and public area luminaire, the Domus 55 is well suited for boulevards and parking lots because it is built with high performance optics and has the capacity to receive high wattages. You could install the Domus 55 in a parking lot, and the Domus Small along the paths leading from that parking lot to the building, creating a subtly refined design that balances shape, dimension and proportion. The Domus, Domus 55, and Domus Small are all designed to complement each other and bring balance to any environment.
Specification
  • Product Benefits:
    • Versatile luminaires with classic shape to fit in any area or project
    • Perfect complement to the rest of the Domus family
    Product Features:
    • Multiple lumen packages
    • Type 2, 3, 4, and 5 optics available
    • 3000K and 4000K color temperatures available
    • Dimming driver standard
    • Multiple driver options and programmed dimming options available
Technical specification
  • Unique ref.Domus-LED-Pendant-small-DOS-Gen3
  • Product familyLumec
  • Product groupPendants
  • TypeObject (single object)
  • Date of publishing2026-07-18
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit