Publish your products
Legacy Straight Round Aluminum Pole
Legacy Straight Round Aluminum Pole
    Signify

    Legacy Straight Round Aluminum Pole

    The Gardco legacy straight round aluminum poles consist of a one piece extruded aluminum lighting standard mounted to a cast aluminum base, a hinged aluminum base, or a structural quality carbon steel base tenon. The poles are finished with either Architectural Class 1 anodizing or electrostatically applied TGIC polyester powder coat.
    Specification
    • Product Benefits:
      • Built to withstand harsh environmental conditions
      • Superior corrosion resistance
      • Optimal strength and durability
      Product Features:
      • 4", or 5" diameter poles
      • Available in various heights ranging from 8' to 30'
      • Steel tenon, cast, or hinged base options
      • Post-top or side arm mount options
    Technical specification
    • Unique ref.Legacy_Straight_Round_Aluminum_Pole
    • Product familyGardco
    • Product groupOutdoor luminaires - Poles and brackets
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit