Publish your products
LytePro 7 LED Wall Sconce Gen4
Signify

LytePro 7 LED Wall Sconce Gen4

LytePro LED small wall sconce LPW7 features outstanding value in a compact, architectural design, and combines energy savings with good photometric performance. LPW7 is ideal for entryways, corridors, facade and other wall/surface lighting applications.
Specification
  • Product Benefits:
    • Low-profile design to complement and blend in with surroundings
    • Optical distributions offer full cutoff performance and excellent uniformity for precise wall and area illumination
    • Easily mounts to a variety of junction box types or fastens directly to wall for seamless retrofitting
    • Outstanding long life provides maintenance savings
    Product Features:
    • Three sizes to accommodate multiple mounting heights
    • Lumen output ranges from 1,000 Lms and efficacies up to 114 LPW
    • Types 2
    • 3000K and 4000K color temperatures available
    • All models are DLC qualified
    • 5 year limited warranty
Technical specification
  • Unique ref.LytePro-7-LED-Wall-Sconce-Gen4
  • Product familyStonco Keene
  • Product groupWall sconces
  • TypeObject (single object)
  • Date of publishing2026-07-18
  • Edition number1
Classification
  • BIMobject CategoryLighting - Wall Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit