Publish your products
Rigid Bonding, Sikadur®-2525
Sika
Archived

Rigid Bonding, Sikadur®-2525

Sikadur®-2525 is a solvent free, high performance, versatile epoxy binder that can be used to produce a range of epoxy resin based mortars. Sikadur®-2525 can be applied to both dry and damp surfaces and adheres to most substrates after proper preparation.
Specification
  • RECOMMENDED USES • Structural bonding of new to old concrete • Production of epoxy resin mortars for floor toppings • Production of epoxy resin mortars to grout bolt holes • Steel bonding • Rapid structural repair of concrete • Grouting dowels • Priming of concrete floors prior to applying Flooring Systems and Membrane Systems to achieve structural bond FEATURES AND BENEFITS • Adheres to wet or damp surfaces - Wide application area • Solvent free - Low VOC and non-shrink • Pre-proportioned packaging - No job site errors • Multi-purpose binder - Many uses • Low viscosity - Easy to apply as primer • High abrasion and chemical resistance - Can be used as wearing surface • Approved to AS/NZS 4020:2002 - Suitable for contact with Potable Water • Cures hard at low temperatures - Wide application range
Technical specification
  • Unique ref.Sikadur-2525
  • Product familyConcrete Repair
  • Product groupStructural Concrete Repair Mortars
  • TypeObject (single object)
  • Date of publishing2024-04-01
  • Edition number1
Links
Related
  • Material mainEpoxy
Classification
  • BIMobject CategoryBuilding Materials - Concrete
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_20_31_02_28
  • Uniclass 2015 DescriptionEpoxy resin-based bonding compounds
  • CSI MasterFormat 2014 Code03 63 00
  • CSI MasterFormat 2014 TitleEpoxy Grouting
  • OmniClass Number23-13 15 15 11 15
  • OmniClass TitleEpoxy Concrete Grouts
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit