Publish your products
Elastic, Seamless PU Floor Coating with Sika Comfortfloor® PS-65
Elastic, Seamless PU Floor Coating with Sika Comfortfloor® PS-65
Elastic, Seamless PU Floor Coating with Sika Comfortfloor® PS-65
Elastic, Seamless PU Floor Coating with Sika Comfortfloor® PS-65
    Sika

    Elastic, Seamless PU Floor Coating with Sika Comfortfloor® PS-65

    Sika Comfortfloor® PS-65 is an elastic, polyurethane self-smoothing flooring system and is part of the Sika Comfortfloor® decorative flooring range.

    Sika Comfortfloor® PS-65 optimizes a balance between comfort and toughness by combining softness under foot and durability.

    Sika Comfortfloor® PS-65 is flexible enough to provide comfort in areas where personnel walk or stand for long periods of time, yet tough enough to stand up to high levels of pedestrian traffic, chair castors and wheeled loads.

    Sika Comfortfloor® PS-65 resilient flooring solution reduces footfall sound and horizontal noise transmission while providing an unprecedented number of advantages to building occupants

    Uses

    Sika Comfortfloor® PS-65 may only be used by experienced professionals.

    • Commercial and public buildings
    • Healthcare facilities
    • Schools
    • Retail spaces & laboratories
    • Nursing facilities
    • Showrooms & lobbies
    • Museums and office space

    Characteristics / Advantages

    • Low VOC emission
    • Smooth with uniform color
    • Flexible and resilient
    • Very good acoustic isolation - sound insulating
    • Good mechanical resistance
    • Good UV resistance
    • Reduces footfall sound
    • Attractive colors available using pigmented UV stable top coat
    • Non shrinking after cure
    • High strength
    • Low maintenance and life cycle cost
    • Tough, durable and seamless floor
    Technical specification
    • Unique ref.comfortfloor-ps-65
    • Product family Flooring
    • Product groupPolyurethane
    • TypeObject (single object)
    • Date of publishing2022-11-08
    • Edition number1
    Related
    • Material mainPolyurethane
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 DescriptionResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Asia North America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Australia
    Andorra
    Azerbaijan
    Aruba
    Cook Islands
    Austria
    Bahrain
    Barbados
    Federated States of Micronesia
    Belarus
    Bangladesh
    Bermuda
    Fiji
    Belgium
    Bhutan
    British Virgin Islands
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Canada
    Guam
    Bulgaria
    Brunei
    Caribbean Netherlands
    Kiribati
    Croatia
    Cambodia
    Cayman Islands
    Marshall Islands
    Cyprus
    China
    Collectivity of Saint Martin
    Nauru
    Czech Republic
    Christmas Island
    Curaçao
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Dominica
    New Zealand
    Estonia
    Georgia
    Greenland
    Niue
    Faroe Islands
    Hong Kong
    Grenada
    Norfolk Island
    Finland
    India
    Guadeloupe
    Northern Mariana Islands
    France
    Indonesia
    Martinique
    Palau
    Germany
    Iran
    Montserrat
    Papua New Guinea
    Gibraltar
    Iraq
    Puerto Rico
    Pitcairn Islands
    Greece
    Israel
    Saint Kitts and Nevis
    Samoa
    Guernsey
    Japan
    Saint Lucia
    Solomon Islands
    Hungary
    Jordan
    Saint Pierre and Miquelon
    Timor-Leste
    Iceland
    Kazakhstan
    Saint Vincent and the Grenadines
    Tokelau
    Ireland
    Kuwait
    Saint-Barthélemy
    Tonga
    Isle of Man
    Kyrgyzstan
    Sint Maarten
    Tuvalu
    Italy
    Laos
    The Bahamas
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Trinidad and Tobago
    Vanuatu
    Latvia
    Macau
    Turks and Caicos Islands
    Wallis and Futuna
    Liechtenstein
    Malaysia
    U.S. Virgin Islands
    Lithuania
    Maldives
    United States
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit