Publish your products
Emseal DSM-DS - dual-sided expansion joint silicone bellows seals from both sides of joint
Sika

Emseal DSM-DS - dual-sided expansion joint silicone bellows seals from both sides of joint

Sika Emseal DSM-DS is a highly resilient, double sided, silicone faced, precompressed sealant that has proved over the years the ability to solve difficult joint sealing problems where other systems have failed or are not suitable. It is ideal for new installations as well as expansion joint repair or retrofit jobs. It is especially useful in unique locations such as a topping slab seal in split slab assemblies, waste water facilities, tunnel walls and ceilings, planter walls, and interior side of foundation floors and walls which all benefit from its construction and performance*.

The dual-sided silicone facing allows DSM-DS to be installed from either the negative side or positive side. DSM-DS is adhered to the substrate walls with an epoxy adhesive which combines with the foam’s backpressure to be held in place. When accessible during installation, field-applied silicone sealant bands seal voids in the substrate and seal the edges of the bellows to the joint faces.

*NOTE: For structures with waterproofing, backfilled or blindside, EMSEAL suggests the use of BG system for most applications. The BG system is designed to tie into the waterproof system. The BG multi-cell gland and dual-level side flashing flanges provide for stress-free, redundant integration into the below-grade waterproofing membrane to form an integrated, secure watertight seal.

Features

  • Non-Invasive Anchoring
  • Continuity of Seal through changes in plane and direction
  • Ability to handle variations in joint size
  • Ideal for new and retrofit installations
  • ADA Compliant

Uses

  • Slab on grade / foundation floors
  • Tunnel walls, ceilings and floors
  • Planter walls to seal inside planter and outer wall
  • Wastewater digester lids to seal out weather and reduce methane emissions
  • As containment for injected polyurethane grouts
  • Split slab as a topping seal when used in conjunction with a tied-in waterproof expansion joint at the structural slab
  • Below grade walls as a secondary seal

Sizes

1/2″ to 6″ (12 -150mm)

Movement

Up to 100% Total (+50% and -50% of nominal supplied size.)

Color

Grey


Technical specification
  • Unique ref.emseal-dsm-ds
  • Product familyWatertight Expansion Joints
  • Product groupFloors and Decks
  • TypeObject (single object)
  • Date of publishing2023-09-28
  • Edition number1
Related
  • Material mainSealant
  • Material secondaryFirm Foam
  • Designed inUnited States
  • Manufactured inCanada
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationBuilding Element
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit