Publish your products
Smooth, unicolor, tough-elastic polyurethane floor covering with UV sealer Sikafloor® MultiFlex PS-32 UV
Sika
Archived

Smooth, unicolor, tough-elastic polyurethane floor covering with UV sealer Sikafloor® MultiFlex PS-32 UV

Sikafloor® MultiFlex PS-32 UV is a multipurpose, tough-elastic and smooth polyurethane flooring system and is part of the Sikafloor® Multiflex flooring range. Sikafloor® MultiFlex PS-32 UV is especially designed for use in different indoor industrial applications where seamless, UV and colour stable, smooth and matt hardwearing floors are required and makes use of Sika's unique i-Cure technology to improve surface aesthetics and reduce sensitivity for ambient humidity during application. Sikafloor® MultiFlex PS-32 UV consists of a tough elastic, crack bridging, i-Cure polyurethane base coat which fulfils as well the stringent demands for low VOC emitting products, over which a UV resistant sealer is applied to increase the system performances.

Uses

Sikafloor® MultiFlex PS-32 UV may only be used by experienced professionals.

  • Life Science industry
  • Automotive industry
  • Food & Beverage industry
  • Industrial flooring for Storage, Logistic and Sales areas
  • Retail (e.g. Shopping Malls)

Characteristics / Advantages

  • Good mechanical resistance
  • Crack-bridging properties
  • Good UV and colour stability
  • Low dirt pick up
  • Good chemical resistance
  • Scratch resistant surface
  • Easy to clean and maintain
  • Seamless, gloss and smooth surface
  • Low VOC content
  • Flexible and tough-elastic
Technical specification
  • Unique ref.multiflex-ps-32-uv
  • Product familyFlooring
  • Product groupPolyurethane
  • TypeObject (single object)
  • Date of publishing2023-02-16
  • Edition number1
Related
  • Material mainPolyurethane
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationBuilding Element
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_31_68_70
  • Uniclass 2015 DescriptionResin floor coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 17 29
  • OmniClass TitleFloor Finishing Coatings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit