Publish your products
SikaFuko® VT-1 Re-injectable hose for sealing construction joints
SikaFuko® VT-1 Re-injectable hose for sealing construction joints
SikaFuko® VT-1 Re-injectable hose for sealing construction joints
SikaFuko® VT-1 Re-injectable hose for sealing construction joints
SikaFuko® VT-1 Re-injectable hose for sealing construction joints
    Sika

    SikaFuko® VT-1 Re-injectable hose for sealing construction joints

    SikaFuko® VT-1 is a re-injectable hose for sealing various construction and connection joints in watertight concrete structures. To seal the joint, SikaFuko® VT-1 is injected with suitable Sika® Injection materials, such as acrylate and microfine cement suspensions (for multiple injections) or polyurethane and epoxy resins (for single injection). With the integrated ‘valve techniques’ the hose can be used to re-inject multiple times if necessary.

    Uses

    • Sealing construction and connection joints
    • Suitable for many different structures and construction methods where additional joint security/safety is required
    • Prevents water ingress through concrete joints in the following typical structures: Water retaining or excluding structures, water reservoirs, dams, canals, sewage treatment plants, tunnels, subways, retaining walls
    • As a back-up system for waterbars
    • Enables testing for water leaks

    Characteristics / Advantages

    • Uses unique ‘valve techniques’ for injection
    • Multiple re-injections with Sika injection acrylate resins or microfine cement suspensions
    • One-time injectable with Sika injection polyurethane and epoxy resins
    • Easy and secure installation
    • Tested in water pressures up to 10 bar (100 m)
    • External test reports for suitable injection material
    • Ideal back-up system in combination with waterbars
    • Long-term references on many international projects
      Technical specification
      • Unique ref.sikafuko-vt-1
      • Product familyWaterproofing
      • Product groupRe-injectable hose
      • TypeBuilding Material
      • Date of publishing2023-04-10
      • Edition number1
      Related
      • Material mainPVC
      Classification
      • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
      • IFC classificationBuilding Element
      • UNSPSC nameStructures and Building and Construction and Manufacturing Components and Supplies
      • UNSPSC code30
      • Uniclass 2015 CodePr_35_90_15_42
      • Uniclass 2015 DescriptionInjectable hose waterstops
      • CSI MasterFormat 2014 Code03 15 13.21
      • CSI MasterFormat 2014 TitleInjection Hose Waterstops
      • OmniClass Number23-13 31 21 19 13
      • OmniClass TitleWaterstops
      • CSI UniFormat II CodeA20
      • CSI UniFormat II TitleBASEMENT CONSTRUCTION

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit