Publish your products
Silen Space 1.5
Silen Space 1.5
Silen Space 1.5
Silen Space 1.5
Silen Space 1.5
Silen Space 1.5
Silen Space 1.5
Silen Space 1.5
Silen Space 1.5
Silen Space 1.5
    Silen
    Archived

    Silen Space 1.5

    Silen Space 1.‎5 premium office pod is perfect for working solo for hours.‎

    Silen Space 1.‎5 offers:

    • Market-leading noise reduction with echoless optimized speech experience.‎
    • Ergonomic design for long format solo work.
    • Indoor Advantage™ Gold Indoor Air Quality.
    • Hidden wheels for effortless mobility.
    • All needed outlets for power and USB chargers.‎
    • Presence-activated lights and fresh air circulation.
    • Full control over lights, airflow, smart glass, and more through the Silen Control Panel.
    • Multiple seating and table options.‎
    • Modular flexibility.‎
    • Endless customization with Silen Dynamics easily exchangeable skins, features and more.‎
    • Antibacterial surfaces across the product.
    • SEAQUAL® YARN marine pastic fabric.
    • 20+ year life span.

    Thanks to market-leading noise reduction, all Silen Space privacy rooms are ideal for focused work, private conversations, and phone calls.‎

    Multiple sizes, modularity, and endless customization options offer users limitless possibilities to improve their workspace.‎ Hidden wheels allow for easy relocation, and adjustable legs make the pods easily installable even on uneven surfaces.‎

    The quiet air circulation system always guarantees a fresh atmosphere, while automation helps keep energy use at an optimum level.‎ The pods are designed to add no more than a few dollars to your yearly electricity bill.‎

    Furthermore, all Silen Space office pods are built with quality, sustainably sourced materials and use SEAQUAL® YARN fabric made from marine plastic. The privacy pods are also certified to comply with the highest safety standards and have a lifespan of over 20 years.

    Specification
    • Exterior (WxHxD): 145 × 229 × 110 cm / 57 × 90 × 43 in
      Interior (WxHxD): 125 × 205 × 101 cm / 49 × 81 × 40 in
      Weight: 428 kg/944 lb

    Technical specification
    • Unique ref.silen-space-15
    • Product familySpace
    • Product groupSpace
    • TypeObject (single object)
    • Date of publishing2024-02-01
    • Edition number1
    • Height (inches)90
    • Width (inches)57
    • Depth (inches)43
    Related
    • Designed inEstonia
    • Manufactured inEstonia
    • Weight Net (Lbs)944
    Classification
    • BIMobject CategoryFurniture - Office Booth
    • IFC classificationFurniture
    • OmniClass Number23-19 15 21
    • OmniClass TitleTelephone Booths