Unique ref.: | LOBBY |
---|---|
Brand: | Simes |
Product family: | Downlight |
Product group: | LOBBY |
Date of publishing: | 2017-11-14 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.simes.it/lobby |
---|---|
Installation instructions: | http://www.simes.it/download/montaggio/ISTRLOBBY.pdf |
COBie Product Data Sheet: | |
Product certification: | http://www.simes.it/download/catalogoeng/LOBBY.pdf |
Technical description: | http://www.simes.it/download/catalogoeng/LOBBY.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/simes/product/lobby
Material main: | Aluminium |
---|---|
Material secondary: | Glass |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Lighting - Outside |
---|---|
IFC classification: | Light Fixture |
UNSPSC name: | Lighting Fixtures and Accessories |
UNSPSC code: | 3911 |
Uniclass 1.4 Code: | JY73 |
Uniclass 1.4 Description: | Luminaires and lamps |
Uniclass 2.0 Code: | PR-49 |
Uniclass 2.0 Description: | Luminaires And Lamps |
Uniclass 2015 Code: | EF_70_80 |
Uniclass 2015 Description: | Lighting |
NBS Reference Code: | 49 |
NBS Reference Description: | Luminaires And Lamps |
CSI MasterFormat 2014 Code: | 26 56 00 |
CSI MasterFormat 2014 Title: | Exterior Lighting |
OmniClass Number: | 23-35 47 11 |
OmniClass Title: | Lighting Fixtures |
CSI UniFormat II Code: | D5020 |
CSI UniFormat II Title: | Lighting & Branch Wiring |
Name | Value |
---|---|
Aperture Diameter | 55 mm — 79 mm |
Application | downlight |
Ballast Type | electronic |
Base Diameter | 200 mm — 260 mm |
Base Height | 110 mm — 153 mm |
Base Width | 200 mm — 400 mm |
Diffuser Material | glass |
Finish | aluminium - stainless steel |
Fixture Finish - Colour | grey |
Lamp Type | led |
Lamps - Quantity | 1 |
Lamps - Total Wattage | 8.6 W — 28 W |
Luminous Flux | 563 lm — 1884 lm |
Material | aluminium |
Mounting Type | ceiling recessed |
Reflector Material | aluminium |
Reflector Rotation | 0 |
Reflector Tilt | 0 deg |
Voltage | 230 V |
Warranty | 3 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Finish | aluminium - stainless steel |
Material | aluminium |
BIMobject®