Publish your products
POINTER DIGITAL BEAM
POINTER DIGITAL BEAM
POINTER DIGITAL BEAM
POINTER DIGITAL BEAM
POINTER DIGITAL BEAM
POINTER DIGITAL BEAM
    Simes

    POINTER DIGITAL BEAM

    Pointer professional LED floodlights is ideal for facades, squares, private and public green spaces with high comfort, efficiency and lighting flexibility.

    The luminaires engineered with the innovative Digital Beam technology have variable optics, where the beam can be managed through a digital input.
    With a mobile device or modern control systems, it will then be possible to dynamically modify the angle of the light cone from a spot beam to a flood with a simple action. This means being able to select any degree from 10° to 50° and anything in between, adapting the beam in real time to the subject to be illuminated. This is done completely electronically.

    Specification
    • SPOTLIGHTS

      MINIPOINTER DIGITAL BEAM

      S.2705W

      1 module LED 3000K 48Vdc

      Rated module luminous flux:: 1360lm

      Rated luminaire luminous flux: : 909lm

      Rated module power: : 12.8W

      Rated luminaire power: : 16.4W

      Luminaire efficacy: : 55lm/W

      Voltage (DC):

      See the SIMES power supply accessories list on the following pages: 48Vdc

      Electrical insulation class: : III

      Protection class IP: : IP66

      Mechanical resistance: : IK09

      CE

      LUMINAIRE TYPE

      Projector. IP rating IP 66

      MATERIAL CHARACTERISTICS

      Die-cast EN AB-47100 aluminium housing with high corrosion resistance.

      Stone wash surface treatment prior to painting process. Stainless steel Allen screws with insulating treatment against galvanic corrosion. Silicone gaskets. Painting Process : 3 Step Process

      1) Surface treatment with BONDERITE. A heavy metal free chemical surface treatment containing ceramic nano particles giving a cohesive, inorganic and highly dense protective coating. 2) PRE POLYMERIZATION a process of introducing an epoxy primer with excellent characteristics to the paint which also offers very high resistance to oxidation due to its Zinc content. 3) POLYMERIZATION a process with the application of polyester powder with high resistance against UV rays and harsh weather conditions. Resistance test protection for Marine applications for 1200h. Mechanical resistance IK 09

      LIGHTING PERFORMANCE

      LensVectorTM optic technology for digital control of the light beam from 10° to 50°. The Digital Beam technology allows also the control of more light fittings according to the desired scenario to easily recall preset light scenes and transform an outdoor environment adapting it to needs and moments. Clear toughened glass 5mm thick. LOR --

      INSTALLATION AND MAINTENANCE

      The tempered front glass diffuser is fixed externally to the fitting through silicon resin, perfectly flush with the front ring. Water and dirt deposits that can disturb the lighting performance of the projector can easily flow away.

      WIRING

      MINIPOINTER, POINTER AND MEGAPOINTER: Luminaire supplied with neoprene 0,5m H05RN-F cable and connector.

      POINTER RGBW AND MEGAPOINTER RGBW: Luminaire supplied with neoprene 0,5m H05RN-F cable and connector + N°2 DMX 0,5m cables and connectors.. Isolation: CLASS III . Available colours: Anthracite grey (cod.24). Weight: 3.18 Kg Glow Wire test: --

      LED module included

      REGISTERED DESIGN

      This luminaire contains built-in LED modules. In case of damage or malfunction please contact the manufacturer to receive additional instructions on how to replace and relative spare parts to order. The LED modules cannot be handled in the luminaire by the end user.

      LED modules are engineered accordingly to the existing regulations of Lumen Maintenance (LM80) and Technical Memorandum (TM21), where uniformity and quality of the light is 70,000 hours referred to L80 B10 Ta 25 ° C (50,000 hours referable to L80 B10 Ta 40°C). Lifespan of the luminaire min. 70.000 hours Ta 25°C, min. 50,000 hours at 40°C. Performance Ambient temperature Tq 25°C. Operating ambient temperature range is from -20°C to +50°C. Storage temperature range from -20°C to +60°C.

    Technical specification
    • Unique ref.pointer-digital-beam
    • Product familyProjectors
    • Product groupPointer
    • TypeObject (single object)
    • Date of publishing2024-09-23
    • Edition number1
    • Height (mm)240
    • Width (mm)175
    • Depth (mm)105
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)318
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe