Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
similor-kugler/products/989f3547-f2c4-4832-b850-e9424424e75d
Home
Categories
Kitchen
Taps & Mixers
SK Citypro Liberty, Kitchen faucet, Projection 225 mm, swivel spout
Unavailable in United States
Similor Kugler
Follow
SK Citypro Liberty, Kitchen faucet, Projection 225 mm, swivel spout
Sink mixer, projection 225 mm, swivel spout, cartridge with fixed limitations
Download
Specification
Specification
Projection 225 mm, swivel spout
Technical specification
Technical specification
Unique ref.
5-00930-100-094
Product family
SK Citypro Liberty
Product group
Faucets
Type
Object (single object)
Date of publishing
2019-08-06
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/prod/5-00930-100-094/
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
2.57
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_84
Uniclass 2015 Description
Sink taps
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Switzerland
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
Kohler
Edalyn™ by Studio McGee Wall-mount pot filler
Download
Kohler
Crue® Touchless pull-down kitchen sink faucet with KOHLER® Konnect™ and three-function sprayhead
5.0
(
5
)
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.9
(
17
)
Download
Kohler
K-22973 Crue® Single-handle semi-professional kitchen sink faucet
5.0
(
6
)
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download