Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
similor-kugler/products/56a52637-fed7-4f2a-913d-5835f5d61a20
Home
Categories
Sanitary
Showers
SK Citypro, Showerstation
Unavailable in United States
Similor Kugler
Follow
SK Citypro, Showerstation
Showerstation SK Citypro, thermostatic, rainshower Ø206 mm, handshower AquaJet, 1 flexible hose and diverter
Download
Technical specification
Technical specification
Unique ref.
5-00957-100-000
Product family
SK Citypro
Product group
Faucets
Type
Object (single object)
Date of publishing
2010-01-01
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/products/shower/showerstation/-/075-03_city-pure-and-straight/072-042_sk-citypro/5.00957.100.000_showerstation&segment=073-02.03
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Manufactured in
China
Weight Net (Kg)
3.8
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Region availability
Europe
Switzerland
Similar products
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download