Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
similor-kugler/products/0904b6cd-2f3d-4ebd-8f1a-2099adfcfb6b
Home
Categories
Sanitary
Showers
SK Citypro S, Showerstation, Mounting dist. 120 mm, Ø 250 mm, rainshower, handshower, flexible hose and diverter
Unavailable in United States
Similor Kugler
Follow
SK Citypro S, Showerstation, Mounting dist. 120 mm, Ø 250 mm, rainshower, handshower, flexible hose and diverter
Thermostatic showerstation, mounting distance 153 mm, rainshower Ø 250 mm, handshower Stella 100, 1 flexible hose and diverter
Download
Specification
Specification
Mounting dist. 120 mm, Ø 250 mm, rainshower, handshower, flexible hose and diverter
Technical specification
Technical specification
Unique ref.
5-01957-100-000
Product family
SK Citypro S
Product group
Faucets
Type
Object (single object)
Date of publishing
2019-08-06
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/prod/5-01957-100-000/
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
5.1
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
SL_35_80_80
Uniclass 2015 Description
Showers
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Switzerland
Similar products
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download