Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
similor-kugler/products/d82ecf34-46c3-4265-bc87-d999ab6ecbcd
Home
Categories
Sanitary
Showers
SK Thermofit, Shower faucet, Comfort, mounting dist. 153 mm, w. fittings, w. accessories
Unavailable in United States
Similor Kugler
Follow
SK Thermofit, Shower faucet, Comfort, mounting dist. 153 mm, w. fittings, w. accessories
Thermostatic shower mixer comfort, mounting distance 153 mm, with fittings, with accessories
Download
Specification
Specification
Comfort, mounting dist. 153 mm, w. fittings, w. accessories
Technical specification
Technical specification
Unique ref.
5-04350-100-094
Product family
SK Thermofit
Product group
Bath faucet
Type
Object (single object)
Date of publishing
2019-08-06
Edition number
1
Links
Links
Product url
http://www.similor.ch/en/prod/5-04350-100-094/
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Switzerland
Weight Net (Kg)
3.59
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
SL_35_80_80
Uniclass 2015 Description
Showers
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Europe
Switzerland
Similar products
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download