The Folding Arm² Door Opener PA-KL²-T-K-50 is used for the automated opening of doors of any kind. It is particularly suitable for self-closing doors that are used as air intake openings for smoke and heat dissipation in an emergency. In this case the body remains firmly connected to the door frame in its movement. Only the arm moves, which pushes the door open via a rolling mechanism. Manual opening of the door is not restricted.
The folding arm² door opener - manual and automated opening of doors without restriction
The actuator PA-KL²-T-K-50 can be used flexibly regarding the installation situation and direction of rotation. It is installed either at the frame or in the reveal, left and right side are possible. It is suitable for use on inward and outward closing elements. It is mounted at the secondary closing edge. Depending on the type of installation, opening widths of up to 122° are possible and, together with the extremely short opening time of less than 60 seconds, this guarantees rapid smoke extraction and ventilation in the event of fire. The targeted opening of doors to open the supply air simultaneously signals the ideal escape and rescue route. This can be combined with signal indicators and lights via a fire alarm system.
The PA-KL²-T-K-50 actuator is tested and certified according to DIN EN 12101-2. Actuators of the type Folding Arm² have a special kinematics and their high performance gear (> 20.000 LW) in combination with the stainless steel lever arm is very resistant. The Folding Arm² Door Opener PA-KL²-T-K-50 has a maximum force of 500 N in direction "OPEN" and a nominal load of 50 N in "CLOSED". The short door opener has a very small installation dimension and is therefore ideally suited for projects with high aesthetic demands - especially for small doors with short wings.
Easy handling through software interface
The connection is made via the SICO-PLUG connector plug. This contains the SICO BUS programming interface by which parameters such as opening stroke and force can be parameterized directly on site and further status messages can be read out.
In both end positions OPEN/CLOSED the actuator also offers a potential-free contact. Work sequence control and start-up delay are freely adjustable. Due to the freely adjustable start-up delay, the door opener folding arm is ideal for the automated opening of double leaf doors (secondary sash application). The PA-KL²-T-K-50 door opener actuator can also be used in combination with electric openers and electric closer / motor lock which are installed in the door.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |