Publish your products
Fire PROtec EI 60 C2
Fire PROtec EI 60 C2

    Fire PROtec EI 60 C2

    The fire curtain system Fire PROtec EI 60 C2 MARC is a fully insulating fire barrier for more than 60 minutes. The Fire PROtec EI 60 MARC is approved for EI 60 and CE certified according EN 16034 - after the installation the system receives the CE marking and the Declaration of Performance.

    Fire resistance of 60 minutes

    Beside the high protection class the fire curtain offers a big flexibility for the installation. Beside the known wall-mounting it can also be installed in the reveal. The main part of the Fire PROtec EI MARC is the multiple layer silicone coated fabric with insulating material. It has been tested for more than 10,000 cycles (C2) and fulfills all requirements for being a fire barrier. With this insulating feature the system and be used in any kind of escape route or for separating fire zones.

    The wind up is done by a 230 V AC internal tubular motor or depending on size by a 400 V AC external motor. To keep the curtain on top the motor has an internal magnet with a connected certified control panel.

     

    Specification
    • Fire PROtec EI 60 C2 fire curtain
      The fire curtain system Fire PROtec EI 60 C2 MARC is a fully insulating fire barrier for more than 60 minutes. The Fire PROtec EI 60 MARC is approved for EI 60 and CE certified according EN 16034 - after the installation the system receives the CE marking and the Declaration of Performance. 

      Classification: EI 60-C2 according EN 13051-2, CE marking according EN 16034.
      Fabric: Multiple layer silicone coated fabric with insulating material.
      Unwind: By force of gravity (gravity fail safe)
      Windup: Through integrated tubular motor 230 V AC or external 400 V AC motor.
      Installation: Reveal and wall mounting System size:  12 m x 10 m; System width ≤12000 mm, Unwinding length ≤ 10000 mm.
      Head box (W x H): Galvanized sheet steel 250 x 250 up to 475 x 500 mm.
      End section: Round steel bar as integrated unwind weights in fabric bag.
      Side guides (optional): Galvanized sheet steel 120 x 80 mm (W x H)

       

    Technical specification
    • Unique ref.fire-protec-ei60-c2
    • Product familySmoke & Fire curtains
    • Product groupFire curtain
    • TypeObject (single object)
    • Date of publishing2021-03-24
    • Edition number1
    • Height (mm)10000
    • Width (mm)12000
    Related
    • Material mainInsulation
    • Material secondarySilicone
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • ETIM CodeEG000056
    • ETIM NameFire protection systems
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodePr_25_80_79
    • Uniclass 2015 DescriptionSmoke and fire barriers
    • CSI MasterFormat 2014 Code07 80 00
    • CSI MasterFormat 2014 TitleFire and Smoke Protection
    • OmniClass Number23-17 21 15
    • OmniClass TitleFire and Smoke Shutters and Curtains
    • CSI UniFormat II CodeD40
    • CSI UniFormat II TitleFIRE PROTECTION

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit