Publish your products
Firescreen EW 90 C2
Firescreen EW 90 C2

    Firescreen EW 90 C2

    The FireScreen-EW90 fire curtain is classified for room closure for 120 minutes (E120) and for limitation of thermal radiation for more than 90 minutes (EW90).

    With its compact structure, this curtain system blends seamlessly into the room look and provides ideal protection in case of fire. Thus, the fire curtain FireScreen EW is ideal as a compensatory measure or as an alternative in the requirement for increased fire protection.

    The FireScreen curtain system consists of several components that together ensure smooth operation and long life. The curtain fabric (8 mm thick polyurethane coated fabric) is rolled up on a precise winding shaft and is held in position by a 230V electric motor with built-in electromagnetic brake. In an emergency, the brake is released and the curtain closes quickly.

    Thanks to the gravity-fail principle, the curtain can still be closed reliably even in the event of a power failure. The rolling box and the side guide rails are discreet and compact. The fire curtain system easily integrates into the building and room design.

    In the case of fire, a strong heat radiation develops, which can also ignite objects that are further away from the source of the fire. The fire curtain FireScreen EW is equipped with an 8 mm thick polyurethane coated fabric and reduces heat radiation for up to 90 minutes. Thus, the fire curtain prevents the fire from spreading and keeps the smoke away.

    The fire curtain FireScreen EW90 is CE certified according EN 16034 - after the installation the system receives the CE marking and the Declaration of Performance.  

    Specification
    • FireScreen EW90 fire curtain

      The FireScreen EW90 fire curtain is classified for room closure for 120 minutes (E120) and for limitation of thermal radiation for more than 90 minutes (EW90). The fire curtain FireScreen EW90 is CE certified according EN 16034.

      Classification: E 120 EW 90 C2 with CE according EN 16034
      Fabric: Fire retardant polyurethane coated fabric, 8 mm thick
      Unwind: By force of gravity (gravity fail safe)
      Windup: Through integrated tube motor 230 V AC - end limits can be adjusted
      Installation: Ceiling, wall, vertical unwinding.
      System size:  6 m x 6 m; System width ≤ 6000 mm, Unwinding length ≤ 6000 mm.
      Head box (W x H): Galvanized sheet steel 225 x 225 mm to 305 x 305 mm depending on light opening.
      End section: Round steel bar as integrated unwind weights in fabric bag.
      Side guides (optional): Galvanized sheet steel 120 x 65 mm (W x H).

    Technical specification
    • Unique ref.firescreen-ew90-c2
    • Product familySmoke & Fire curtains
    • Product groupFire curtain
    • TypeObject (single object)
    • Date of publishing2021-03-24
    • Edition number1
    • Height (mm)6000
    • Width (mm)8250
    Related
    • Material mainInsulation
    • Material secondaryPolyurethane
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationFire Suppression Terminal
    • ETIM CodeEG000056
    • ETIM NameFire protection systems
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodePr_25_80_79
    • Uniclass 2015 DescriptionSmoke and fire barriers
    • CSI MasterFormat 2014 Code07 80 00
    • CSI MasterFormat 2014 TitleFire and Smoke Protection
    • OmniClass Number23-17 21 15
    • OmniClass TitleFire and Smoke Shutters and Curtains
    • CSI UniFormat II CodeD40
    • CSI UniFormat II TitleFIRE PROTECTION

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit