Publish your products
Folding Arm² Door Opener PA-KL²-T-30/122deg
Folding Arm² Door Opener PA-KL²-T-30/122deg
Folding Arm² Door Opener PA-KL²-T-30/122deg

    Folding Arm² Door Opener PA-KL²-T-30/122deg

    The Folding Arm² Door Opener PA-KL²-T-30 is used for the automated opening of doors of any kind. It is particularly suitable for self-closing doors that are used as air intake openings for smoke and heat dissipation in an emergency. In this case the body remains firmly connected to the door frame in its movement. Only the arm moves, which pushes the door open via a rolling mechanism. Manual opening of the door is not restricted.

    The folding arm² door opener - manual and automated opening of doors without restriction

    The actuator PA-KL²-T-30 can be used flexibly regarding the installation situation and direction of rotation. It is installed either at the frame or in the reveal, left and right side are possible. It is suitable for use on inward and outward closing elements. It is mounted at the secondary closing edge. Depending on the type of installation, opening widths of up to 122° are possible and, together with the extremely short opening time of less than 60 seconds, this guarantees rapid smoke extraction and ventilation in the event of fire. The targeted opening of doors to open the supply air simultaneously signals the ideal escape and rescue route. This can be combined with signal indicators and lights via a fire alarm system.

    The PA-KL²-T-30 actuator is tested and certified according to DIN EN 12101-2. Actuators of the type Folding Arm² have a special kinematics and their high performance gear (> 20.000 LW) in combination with the stainless steel lever arm is very resistant. The folding arm² door opener PA-KL²-T-30 has a force of maximum 300 N in direction "OPEN" and a nominal load of 50 N in "CLOSED". Especially the small installation dimensions make this automatic opener ideal for projects with high aesthetic demands - especially for large and heavy doors.

    Easy handling through software interface

    The connection is made via the SICO-PLUG connector plug. This contains the SICO BUS programming interface by which parameters such as opening stroke and force can be parameterized directly on site and further status messages can be read out.

    In both end positions OPEN/CLOSED the actuator also offers a potential-free contact. Work sequence control and start-up delay are freely adjustable. Due to the freely adjustable start-up delay, the door opener folding arm is ideal for the automated opening of double leaf doors (secondary sash application). The PA-KL²-T-30 door opener actuator can also be used in combination with electric openers and electric closer / motor lock which are installed in the door.

    Specification
    • Folding arm² door opener PA-KL²-T-30/122deg
      24 V DC / 1.2 A / 300 N / 122° opening width / Single operation actuator

      Folding Arm² PA-KL²-T Door opener as electromechanical actuator for opening doors for automated supply air for natural smoke extraction. Powerful actuator with 300 N push force via a lever arm with roller, which is not directly connected to the door leaf. Thus, there are no restrictions for manual door opening in normal operation and as an escape route. The supply air doors are to be designed self-closing with an upper door closer. Suitable for inward and outward opening doors, with bracket set (mounting bracket and mounting plate). With integrated, programmable SICO switch-off technology with microprocessor and SICO-PLUG connection plug. Work sequence control and start-up delay are freely adjustable. Connection for electric opener or motor lock available. Tested and certified for long-term performance according to DIN EN 12101-2.

      Technical data:
      Rated voltage: 24 V DC (- 15 % / + 15 %)
      Ripple: max. 500 mV
      Rated current: 1.2 A
      Switch-on duration: 30 % ED S2 (ON: 3 min / OFF: 7 min)
      Push force / nominal load in “OPEN”: 300 N
      Nominal load in “CLOSE”: 50 N
      Opening width: 122°
      Running speed: 2 °/s
      Opening time: within 60 seconds
      Protection class: IP54 (IP65 on request)
      Temperature range: 0°C to +75°C
      Housing: Aluminium profile housing E6 / EV1 anodized
      Lever: one-arm, stainless steel, with roller mechanism
      Connection: SICO-PLUG (without connection cable / set)
      Cut-off: Integrated overload cut-off with microprocessor
      Volt-free contact (freely adjustable)
      Dimensions (LxWxH): 474 x 58 x 118 mm
      Weight: 4.16 kg

      Options:
      - Connecting cable/set
      - Coating according to RAL or DB

      Manufacturer:
      SIMON PROtec Systems GmbH
      Type: Folding arm² door opener PA-KL²-T-30/122deg
      Article number: M2 2020

    Technical specification
    • Unique ref.PA-KL2-T-30
    • Product familyFolding Arm²
    • Product groupDoor Opener Actuator
    • TypeObject (single object)
    • Date of publishing2020-10-26
    • Edition number1
    • Height (mm)58
    • Width (mm)474
    • Depth (mm)118
    Related
    • Material mainAluminium
    • Material secondaryStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.16
    Classification
    • BIMobject CategoryDoors - Openers
    • IFC classificationActuator
    • UNSPSC nameDoors
    • UNSPSC code301715

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit