Publish your products
ProFinish Brickmould® 300 Vinyl Geometric New Construction Window

ProFinish Brickmould® 300 Vinyl Geometric New Construction Window

Choose from a host of exciting shapes, including Half-round, Quarter-round, Eyebrow, Circle, Triangle, Octagon, Hexagon, Pentagon, Trapezoid or Geometric Top Single Hung. Or combine with other window styles to create a custom configuration. Either way, you'll be rewarded with a window that is beautiful, durable and energy efficient.

  • Vast array of glass options, grid patterns and styles
  • Unique exterior designs that provide strength and beauty
  • Fusion-welded frame construction for added strength and stability
ProFinish Brickmould 300 Series

The Brickmould 300 series is highlighted by an attractive multi-tiered frame that provides a classic appearance. Energy-efficient glass options and various grid configurations and styles add to this value driven series.

  • The Intercept® spacer system is standard and high performance ProSolar® and ProSolar® Shade glass packages are optional 
  • Optional flat casing trim and simulated divided lites accentuate the classic wood window appearance
  • Styles include Single Hung, Slider, Picture and Geometrics
  • Choose from white and driftwood and a wide selection of glass and grid options

Features & options are not available on all styles.
Series may not be available in all areas of the country.

Styles Available in the Brickmould 300 Series



Lifetime Limited Warranty

For homeowner peace of mind, ProFinish® Brickmould 300 windows feature a Lifetime Limited Warranty on vinyl and a 20-year warranty on hardware, screens and glass.

ENERGY STAR

Simonton windows and doors can be ordered to meet ENERGY STAR guidelines for any region of the country. So, now matter where you live, you can get energy-efficient windows and patio doors. All of which helps reduce your heating and cooling costs and meet guidelines set by the EPA and US Department of Energy.

AAMA Gold Certification

Thanks to AAMA Gold Certification, you can be sure Simonton windows and doors meet the highest performance standards for air and water infiltration resistance, structural integrity and forced entry.

Technical specification
  • Unique ref.simonton-windows-300-geometric
  • Product familyFixed Windows
  • Product groupProFinish Brickmould® Series
  • TypeObject (single object)
  • Date of publishing2014-11-25
  • Edition number1
Classification
  • BIMobject CategoryWindows - Fixed Frame Windows

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit