Publish your products
ProFinish® Contractor Vinyl Casement New Construction Window

ProFinish® Contractor Vinyl Casement New Construction Window

Simonton ProFinish® Contractor Series Casement windows can be used individually, or combined to create a unique wall of windows. The Casement operates effortlessly and is easy to clean.
  • Advanced locking system that secures the sash at multiple points with one easy-to-use crank handle
  • Ideal for maximum ventilation and larger viewing area
  • Three independent weathering lines surround increase weather resistance.

OVERVIEW
ProFinish Contractor Series
The Contractor series offers virtually unlimited size and style options to give you the ultimate in design flexibility, while providing easy installation with an integral nailing fin and J-channel and impressive energy-efficient options.
  • Available ProSolar® Low E glass with Argon gas and the Supercept™ spacer system increase energy efficiency
  • Choose from a complete line of styles, including a Patio Door
  • White, tan and driftwood colors are available, along with unique glass and grid options

All features and options not available on all styles

Styles Available in the ProFinish Contractor Series


Lifetime Limited Warranty
For homeowner peace of mind, ProFinish® Contractor windows and doors feature a Lifetime Limited Warranty on vinyl and a 20-year warranty on hardware, screens and glass.

ENERGY STAR

Simonton windows and doors can be ordered to meet ENERGY STAR guidelines for any region of the country. So, now matter where you live, you can get energy-efficient windows and patio doors. All of which helps reduce your heating and cooling costs and meet guidelines set by the EPA and US Department of Energy.

AAMA Gold Certification

Thanks to AAMA Gold Certification, you can be sure Simonton windows and doors meet the highest performance standards for air and water infiltration resistance, structural integrity and forced entrys.
Technical specification
  • Unique ref.simonton-windows-profinish-contractor-vinyl-casement
  • Product familyCasement Windows
  • Product groupProFinish®
  • TypeObject (single object)
  • Date of publishing2014-01-20
  • Edition number1
Classification
  • BIMobject CategoryWindows - Double Hung Windows

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit