Publish your products
Cork Collection - Wash Basin

Cork Collection - Wash Basin

SIMPLEFORMSDESIGN was founded in the beginning of 2004, as an ongoing project of two designers: Alzira Peixoto and Carlos Mendonça. Design, innovation, functionality and quality are the driving concepts in the creation and development of every new collection and every new product. In SimpleFormsDesign past and future, craftsmanship and cutting-edge technology, tradition and modern design walk side by side, creating unique pieces capable of making a difference on their own. The resulting products are carefully conceived articles that blend into the contemporary environment, in many cases, rehabilitating methods of production that had fallen into decline. The CORK Collection incorporate Portuguese traditional materials in bold new design creations, bathroom oriented cork objects comprise this collection: wash basins, soap trays, storages and bath mats. Despite being such a traditional material, cork is employed in a very innovative and unexpected way. The choice of this material is by itself a major innovation.
Technical specification
  • Unique ref.210101
  • Product familyCORK - Washbasins
  • Product groupBath
  • TypeObject (single object)
  • Date of publishing2012-03-21
  • Edition number1
  • Height (mm)140
  • Width (mm)380
  • Depth (mm)380
Related
  • Material mainCork
  • Material secondaryRubber
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)8
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationFurniture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit