Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
siniat-fr/products/7cf69c7a-7134-49b7-9705-f780b87c49a3
Home
Categories
Walls
External Walls
Exterior Wall on Wooden Frame - EI60 - Option Ventilated Aquaboard Cladding - SINIAT
Unavailable in United States
Siniat France
Follow
Exterior Wall on Wooden Frame - EI60 - Option Ventilated Aquaboard Cladding - SINIAT
Façade ventilée support d'enduit Aquaboard fixée sur tasseau bois eux-mêmes fixés sur le mur support. option bardage ventilé Aquaboard du SINIAT Mur complet non porteur 233 mm EI60
Download
Technical specification
Technical specification
Unique ref.
FR_TWF_02
Product family
Wood Construction
Product group
Wood Construction Systems
Type
Assembly (multiple objects)
Date of publishing
2016-12-15
Edition number
1
Width (mm)
233
Links
Links
Product url
https://www.siniat.fr/-/dam/duripanel-v3_hd.pdf/pi42750/original/duripanel-v3_hd.pdf?v=227678833
Technical description
https://www.siniat.fr/-/dam/duripanel-v3_hd.pdf/pi42750/original/duripanel-v3_hd.pdf?v=227678833
Related
Related
Material main
Gypsum
Material secondary
Wood
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Walls - External Walls
IFC classification
Wall
UNSPSC name
Wallboard
UNSPSC code
30161501
Uniclass 2015 Code
Pr_20_65_60_89
Uniclass 2015 Description
Timber frame panels
OmniClass Number
23-15 11 11 11 13
OmniClass Title
Wood Framed Gypsum Board Fixed Partitions
Region availability
Europe
France
Similar products
Klaaswood
KLAASWOOD Siding
Download
Laminam
Ventilated façade/ Adhesive fixing system
Download
Klaaswood
KLAASWOOD Modified Oak Siding
Download
VIVA Railings
MetalSpaces - ShadeScapes Sun Control Systems
Download
Insulfoam
Premier Structural Insulated Panels, SIPs, Structural Panels, Advanced Framing, Structural Wall Systems, Building Envelope Systems, Sandwich Panel, Pre-Fabricated Panel
3.5
(
10
)
Download
VIVA Railings
MetalSpaces - WallScapes FotoFacade
Download