Set your location and language to prioritise localised information. Continue
Siniat Nida wall 125A75
Siniat PL

Siniat Nida wall 125A75

The interior walls are used to separate the individual rooms in the building and, depending on their functions, they meet stringent requirements in terms of statics, acoustics and fire protection. Partition walls are mostly made of drywall systems of profiles with different width dimensions: 50, 75 or 100 mm with a single or double layer of plasterboard or cement board. The materials used to make partition walls have important properties, such as acoustic insulation, fire insulation and moisture resistance; they also must be easy to install and remove to ensure the highest comfort of the room.

Nida 125A75 is a partition with Nida Plasterboards sheating (2x12,5mm - both sides) on a parallel structure made of C75 profiles. Its a standard partition with different performance (depends on the used plasterboard)

Specification
  • 125 mm partition wall on a NIDA C75 steel structure with a 2x12.5 mm double-sided plasterboard layer. Maximum wall height 5500 mm.
    System's properties depending on used panel types:
    • NIDA125A75/ Expert: weight 35.0 kg/m2; sound insluation RW=57dB; fire resistance EI60.
    • NIDA 125A75/Woda: weight 38.0 kg/m2; sound insluation RW=57dB; fire resistance EI60.
    • NIDA 125A75/Ogien+: weight 43.0 kg/m2; sound insluation RW=58dB; fire resistance EI120.
    • NIDA 125A75/WodaOgien+: weight 43.0 kg/m2; sound insluation RW=58dB; fire resistance EI120.
    • NIDA 125A75/Twarda: weight 55.0 kg/m2; sound insluation RW=60dB; fire resistance EI120.
    • NIDA 125A75/Hydro: weight 47.0 kg/m2; sound insluation RW=58dB; fire resistance EI120.
    • NIDA 125A75/Cicha: weight 55.0 kg/m2; sound insluation RW=61dB; fire resistance EI120.
Technical specification
  • Unique ref.125A75_wall
  • Product familyWalls
  • Product groupPartition walls
  • TypeObject (single object)
  • Date of publishing2017-09-20
  • Edition number1
  • Depth (mm)125
Related
  • Material mainGypsum
  • Material secondarySteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationWall
  • UNSPSC nameGypsum board
  • UNSPSC code30161509
  • Uniclass 2015 CodeSs_25_10_30_35
  • Uniclass 2015 DescriptionGypsum board partition systems
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-15 11 11 11
  • OmniClass TitleGypsum Board Fixed Partitions
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions

Region availability

Europe
Czech Republic
Estonia
Hungary
Latvia
Lithuania
Poland
Romania
Slovakia
Ukraine