Siniat Nida wall 255B100
Siniat PL

Siniat Nida wall 255B100

The interior walls are used to separate the individual rooms in the building and, depending on their functions, they meet stringent requirements in terms of statics, acoustics and fire protection. Partition walls are mostly made of drywall systems of profiles with different width dimensions: 50, 75 or 100 mm with a single or double layer of plasterboard or cement board. The materials used to make partition walls have important properties, such as acoustic insulation, fire insulation and moisture resistance; they also must be easy to install and remove to ensure the highest comfort of the room.

Nida 255B100 is a 2-truck partition on C100 profiles with Nida Plasterboards sheating (2x12,5mm both sides). Between trucks there is a 5mm gap. This kind of pertition provide very good mechanical and acoustic properties, as well as fire protection. Because of double construction - partitions in this system can be very high.

Specification
  • 255 mm partition wall on a double-breasted NIDA C100 + C100 steel structure with a 2x12.5 mm double-sided plasterboard layer. Maximum wall height 6500 mm.
    System's properties depending on used panel types:
    • NIDA 255B50/Expert: weight 38.0 kg/m2; sound insluation RW=67dB; fire resistance EI60.
    • NIDA 255B50/Woda: weight 41.0 kg/m2; sound insluation RW=67dB; fire resistance EI60.
    • NIDA 255B50/Ogien+: weight 46.0 kg/m2; sound insluation RW=68dB; fire resistance EI120.
    • NIDA 255B50/WodaOgien+: weight 46.0 kg/m2; sound insluation RW=68dB; fire resistance EI120.
    • NIDA 255B50/Twarda: weight 57.0 kg/m2; sound insluation RW=70dB; fire resistance EI120.
    • NIDA 255B50/Hydro: weight 49.0 kg/m2; sound insluation RW=68dB; fire resistance EI120.
    • NIDA 255B50/Cicha: weight 57.0 kg/m2; sound insluation RW=70dB; fire resistance EI120.
Technical specification
  • Unique ref.255B100_wall
  • Collection setWalls
  • CollectionPartition walls
  • TypeObject (single object)
  • Date of publishing2017-09-20
  • Edition number1
  • Depth (mm)255
Related
  • Material mainGypsum
  • Material secondarySteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationWall
  • UNSPSC nameGypsum board
  • UNSPSC code30161509
  • Uniclass 2015 CodeSs_25_10_30_35
  • Uniclass 2015 DescriptionGypsum board partition systems
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass TitleGypsum Board Fixed Partitions
  • OmniClass Number23-15 11 11 11
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions

Region availability

Europe
Poland
Ukraine
Czech Republic
Latvia
Lithuania
Estonia
Hungary
Slovakia
Romania