Climax

Climax

Sisecam Climax is Sisecam Flat Glass’ heat control glass. Sisecam Climax is preferred in residential, small/medium sized commercial buildings.

Sisecam Climax reduces heat loss from windows by 77% compared to single glazing, 50% compared to ordinary Insulating Glazing Unit (IGU) and provides savings from heating expenses.

Advantages:

  • High surface resistance
  • Reduces heat loss by 50% compared to ordinary insulating glass units
  • Provides heat control and energy efficiency
  • Decreases heating expenses
  • Does not compromise on natural daylight and transparency
  • Ensures maximum benefit from solar heat
  • Eliminates cold spots close to window and condensation on glass surface
  • Protects against UV radiation over 68%, reducing fading and aging effects
Specification
  • PRODUCT: Sisecam Climax

    DOUBLE INSULATING GLASS UNIT PERFORMANCE VALUES: 

    DAYLIGHT PROPERTIES

    Daylight Transmittance: 76%

    Daylight Reflectance Outdoor: 14%

    Daylight Reflectance Indoor: 11%

    SOLAR ENERGY PROPERTIES

    Solar Energy Direct Transmittance: 51%

    Solar Energy Reflectance Outdoor: 25%

    Solar Energy Absorption: 25%

    Solar Heat Gain Coefficient (Solar Factor / g): 61%

    Shading Coefficient: 0.7

    UV Transmission: 31%

    THERMAL CONDUCTIVITY

    U Value W/(m²K): 1.1

    SOUND INSULATION VALUE

    Rw (C; Ctr) dB: 33 (-1; -3)

    COMPOSITION

    DIGU: 6 mm/16 mm/6 mm - Coating on surface #3

    Outer Pane: Sisecam Clear Float Glass

    Inner Pane: Sisecam Climax

    Calculation Standard: EN-410 

Technical specification
  • Unique ref.sisecam-climax
  • Collection setSisecam Low-E Glass
  • CollectionSisecam Low-E Glass
  • TypeBuilding Material
  • Date of publishing2022-01-05
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryGlass
Classification
  • BIMobject CategoryBuilding Materials - Glass & Glazing
  • IFC classificationPlate
  • Uniclass 2015 CodePr_25_71_33_42
  • Uniclass 2015 DescriptionInsulated glass units (IGUs)
  • OmniClass TitleCurtain Wall Infill Panels
  • OmniClass Number23-13 33 27 11 11 15

Region availability

Europe Asia Oceania Africa South America North America
Albania
Turkmenistan
American Samoa
Algeria
Uruguay
Anguilla
Monaco
Uzbekistan
Australia
Namibia
Argentina
Antigua and Barbuda
Montenegro
Vietnam
Cook Islands
Niger
Bolivia
Aruba
Netherlands
Thailand
Federated States of Micronesia
Nigeria
Brazil
Barbados
Norway
Tajikistan
Fiji
Republic of the Congo
Chile
Belize
Poland
Sri Lanka
French Polynesia
Reunion
Colombia
Bermuda
Portugal
Bangladesh
Guam
Rwanda
Ecuador
British Virgin Islands
Romania
Bhutan
Kiribati
Saint Helena
Falkland Islands (Islas Malvinas)
Canada
Russia
British Indian Ocean Territory
Marshall Islands
São Tomé and Príncipe
French Guiana
Caribbean Netherlands
San Marino
Brunei
Nauru
Senegal
Guyana
Cayman Islands
Serbia
Cambodia
New Caledonia
Seychelles
Paraguay
Collectivity of Saint Martin
Slovakia
China
New Zealand
Sierra Leone
Peru
United States
Slovenia
Christmas Island
Niue
Somalia
Suriname
U.S. Virgin Islands
Spain
Cocos (Keeling) Islands
Norfolk Island
South Africa
Venezuela
Costa Rica
Svalbard and Jan Mayen
Georgia
Northern Mariana Islands
South Sudan
Cuba
Sweden
Hong Kong
Palau
Sudan
Curaçao
Switzerland
India
Papua New Guinea
Swaziland
Dominica
Ukraine
Indonesia
Pitcairn Islands
Tanzania
Dominican Republic
United Kingdom
Japan
Samoa
The Gambia
El Salvador
Vatican City
Kazakhstan
Solomon Islands
Togo
Greenland
Åland Islands
Kyrgyzstan
Timor-Leste
Tunisia
Grenada
Moldova
Laos
Tokelau
Uganda
Guadeloupe
Malta
Macau
Tonga
Western Sahara
Guatemala
Luxembourg
Malaysia
Tuvalu
Zambia
Haiti
Andorra
Maldives
United States Minor Outlying Islands
Zimbabwe
Honduras
Austria
Mongolia
Wallis and Futuna
Mozambique
Jamaica
Belarus
Myanmar (Burma)
Vanuatu
Morocco
Martinique
Belgium
Nepal
Mayotte
Montserrat
Bosnia and Herzegovina
North Korea
Mauritius
Nicaragua
Bulgaria
Pakistan
Angola
Panama
Croatia
Philippines
Benin
Puerto Rico
Cyprus
Singapore
Botswana
Saint Kitts and Nevis
Czech Republic
South Korea
Burkina Faso
Saint Lucia
Denmark
Taiwan
Burundi
Saint Pierre and Miquelon
Estonia
Azerbaijan
Cameroon
Saint Vincent and the Grenadines
Faroe Islands
Armenia
Cape Verde
Saint-Barthélemy
Finland
Iran
Central African Republic
Sint Maarten
France
Iraq
Chad
The Bahamas
Germany
Israel
Comoros
Trinidad and Tobago
Gibraltar
Jordan
Côte d'Ivoire
Turks and Caicos Islands
Greece
Kuwait
Democratic Republic of the Congo
Mexico
Guernsey
Lebanon
Djibouti
Hungary
Oman
Equatorial Guinea
Iceland
Palestine
Ethiopia
Ireland
Qatar
Gabon
Isle of Man
Saudi Arabia
Ghana
Italy
Syria
Guinea
Jersey
Turkey
Guinea-Bissau
Latvia
United Arab Emirates
Kenya
Liechtenstein
Yemen
Lesotho
Lithuania
Bahrain
Liberia
Macedonia (FYROM)
Afghanistan
Libya
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egypt