Solar Control Low-E Glass Extra Clear 50/33

Solar Control Low-E Glass Extra Clear 50/33

Sisecam Solar Control Low-E Glass Extra Clear 50/33 is Sisecam Flat Glass’ heat and solar control glass. Sisecam Solar Control Low-E Glass Extra Clear 50/33; is preffered in residential buildings, schools, small/medium-sized commercial buildings where optimum daylight transmission and efficient solar control are necessary.

Insulating Glass Units which are manufactured with Sisecam Solar Control Low-E Glass reduces heat loss from windows by 77% compared to single glazing, 50% compared to ordinary Double Glazing Unit (DGU). Therefore effective heat insulation in winter is provided and heating expenses are reduced. It also decreases solar energy transmission by 40% compared to ordinary DGU. Therefore it keeps cooler in summer and cooling expenses are reduced.

Advantages:

  • High surface resistance
  • Reduces heat loss by 50%, solar energy transmission by 40% compared to ordinary insulating glass units
  • Decreases heating and cooling expenses
  • Provides natural daylight and transparency
  • Reduces condensation on glass surface
  • Eliminates cold spots and hot spots close to windows
  • Protects against UV radiation over 75%, reducing fading and aging effects
Specification
  • PRODUCT: Sisecam Solar Control Low-E Glass Extra Clear 50/33

    DOUBLE INSULATING GLASS UNIT PERFORMANCE VALUES:

    DAYLIGHT PROPERTIES

    Daylight Transmittance: 51%

    Daylight Reflectance Outdoor: 33%

    Daylight Reflectance Indoor: 25%

    SOLAR ENERGY PROPERTIES

    Solar Energy Direct Transmittance: 31%

    Solar Energy Reflectance Outdoor: 41%

    Solar Energy Absorption: 27%

    Solar Heat Gain Coefficient (Solar Factor / g): 34%

    Shading Coefficient: 0.39

    UV Transmission: 26%

    THERMAL CONDUCTIVITY

    U Value W/(m²K): 1.1

    SOUND INSULATION VALUE

    Rw (C; Ctr) dB: 33 (-1; -3)

    COMPOSITION

    DIGU: 6 mm/16 mm/6 mm - Coating on surface #2

    Outer Pane: Sisecam Solar Control Low-E Glass Extra Clear 50/33

    Inner Pane: Sisecam Clear Float Glass

    Calculation Standard: EN-410

Technical specification
  • Unique ref.sisecam-solar-control-low-e-glass-extra-clear-50-33
  • Collection setSisecam Solar Control Low-E Glass
  • CollectionSisecam Solar Control Low-E Glass
  • TypeBuilding Material
  • Date of publishing2022-01-05
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryGlass
Classification
  • BIMobject CategoryBuilding Materials - Glass & Glazing
  • IFC classificationPlate
  • Uniclass 2015 CodePr_25_71_33_42
  • Uniclass 2015 DescriptionInsulated glass units (IGUs)
  • OmniClass TitleCurtain Wall Infill Panels
  • OmniClass Number23-13 33 27 11 11 15