We are using cookies to provide our services

By using our services you agree to our use of cookies

;

CityView Vertical Strap Backless Benches

Unique ref.: sitescapes-001b
Brand: SiteScapes Inc.
Product family: Furniture
Product group: Benches
Date of publishing: 2012-01-21
Edition number: 1
Type: Object (single object)
Download (21)
The CityView backless bench's low profile fits into any enviroment and is suited for many urban seating solutions. Delivered as a fully assembled, rigid welded unit, this bench bolts directly to a concrete pad for permanent installation and is virtually vandal resistant. In addition to requiring no assembly, this bench remains maintenance free.

Choices
Choose six or eight foot length; steel bar ends, cast iron ends; zero or one center armrest; powdercoat or Duracoat finish; and color.

Sustainability and LEED
CityView benches have a recycled material content of 99% of which 87% is post consumer content. This content may vary based on the product design, product material type, and interchangeable piece parts. All styles are 100% recyclable. For more information about SiteScapes sustainable products and policies, please refer to our Environmental Statement.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
CSI MasterFormat 2014 Code: 32 33 43
CSI MasterFormat 2014 Title: Site Seating and Tables
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Bench Material Steel
Colour Onyx (Black) ; Pearl (White) ; Forest (Green) ; Cobalt (Dark Blue) ; Ivory (Ivory) ; Sterling (sterling) ; Slate (Dark Gray) ; Bronze (Brown) ; Brandywine (Burgundy)
Depth 26 in
Height 24 in
Integral Finish Powder Coat ; DuraCoat
Length 72 ; 96 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 72 ; 96 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Onyx (Black) ; Pearl (White) ; Forest (Green) ; Cobalt (Dark Blue) ; Ivory (Ivory) ; Sterling (sterling) ; Slate (Dark Gray) ; Bronze (Brown) ; Brandywine (Burgundy)

All BIM objects are real products from real manufacturers confirmed and approved