We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Avondale Wood/Plastic Pedestal Benches

Unique ref.: sitescapes-003c
Brand: SiteScapes Inc.
Product family: Furniture
Product group: Benches
Date of publishing: 2012-01-21
Edition number: 1
Type: Object (single object)
Download (11)
A simple bench with no end units, the Avondale AV1-1020 (surface mount) and AV1-1030 (embedded mount) offer backed bench seating with no frills. This bench is offered in Ipe hardwood and Recycled plastic lumber.

For reycled plastic information go here

Choices
Choose ipe or recycled plastic, six or eight foot length; backed or backless; steel bar ends, cast iron ends, steel loop ends, or steel bar ends with no armrests; zero or one center armrest, powdercoat or Duracoat finish; and color.

Sustainability and LEED
Avondale steel frame products have a recycled material content of 99% of which 87% is post consumer content. This content may vary based on the product design, product material type, and interchangable parts. In addition, all recycled lumber utilized on these products is derived from High Polyethylene (HDPE) and maintains at least 60% post consumer content. For more information about SiteScapes sustainable products and policies, please refer to our Environmental Statement.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
CSI MasterFormat 2014 Code: 32 33 43
CSI MasterFormat 2014 Title: Site Seating and Tables
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Bench Material Steel
Colour Onyx (Black) ; Pearl (White) ; Forest (Green) ; Cobalt (Dark Blue) ; Ivory (Ivory) ; Sterling (sterling) ; Slate (Dark Gray) ; Bronze (Brown) ; Brandywine (Burgundy)
Depth 26 in
Height 24 ; 34 in
Integral Finish Powder Coat ; DuraCoat
Length 72 ; 96 in
Seat Material Ipe Hardwood ; Recycled Plastic

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 72 ; 96 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Onyx (Black) ; Pearl (White) ; Forest (Green) ; Cobalt (Dark Blue) ; Ivory (Ivory) ; Sterling (sterling) ; Slate (Dark Gray) ; Bronze (Brown) ; Brandywine (Burgundy)

All BIM objects are real products from real manufacturers confirmed and approved