We are using cookies to provide our services

By using our services you agree to our use of cookies

;

WestPort Horizontal Strap Trash Receptacles

Unique ref.: sitescapes-007
Brand: SiteScapes Inc.
Product family: Landscaping
Product group: Trash Receptors
Date of publishing: 2012-01-21
Edition number: 1
Type: Object (single object)
Download (16)
Surrounded by a durable 1" solid square bar framework this receptacle coordinates with the rest of the WestPort collection by making use of the horizontal steel straps. With a side entry door, this receptacle allows for easy litter removal while containing a keyed lock for security. Each receptacle comes with a 36 gallon rigid plastic liner and the option of flat lid, domed lid or domed lid with ash tray inlay.

Choices
Choose top opening or side door with lock; flat, dome or ash top; powdercoat or Duracoat finish; and color.

Sustainability and LEED
WestPort Receptacles have a recycled material content of 99% of which 87% is post consumer content. This content may vary based on the product design, product material type, and interchangeable piece parts. All styles are 100% recyclable. For more information about SiteScapes sustainable products and policies, please refer to our Environmental Statement.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Landscaping - Waste & Recycling
IFC classification: Furniture
CSI MasterFormat 2014 Code: 12 93 23
CSI MasterFormat 2014 Title: Trash and Litter Receptacles
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Landscaping - Waste & Recycling

Name Value
Capacity 36
Depth 32
Height 34 ; 41
Integral Finish Powder Coat ; DuraCoat
Material Steel
Width 25

SiteScapes Inc.

Properties

Name Value
Color Onyx (Black) | Pearl (White) | Forest (Green) | Cobalt (Dark Blue) | Ivory (Ivory) | Sterling (sterling) | Slate (Dark Gray) | Bronze (Brown) | Brandywine (Burgundy)

All BIM objects are real products from real manufacturers confirmed and approved