We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

CityView Vertical Strap Ash Urns

Unique ref.: sitescapes-012
Brand: SiteScapes Inc.
Product family: Landscaping
Product group: Trash Receptors
Date of publishing: 2012-01-21
Edition number: 1
Type: Object (single object)
Download (5)
These stand alone ash urns can be utilized in multiple environments and complete the CityView collection. These flair top urns include a stainless steel ash pan for cigarette collection and keep trash containers ash free. This product will surface mount to any concrete pad and has a removable ash tray for easy cleaning.

Choices
CityView ash urns are offered in one style.

Sustainability and LEED
CityView ashurns have a recycled material content of 99% of which 87% is post consumer content. This content may vary based on the product design, product material type, and interchangeable piece parts. All styles are 100% recyclable. For more information about SiteScapes sustainable products and policies, please refer to our Environmental Statement.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Landscaping - Waste & Recycling
IFC classification: Furniture
CSI MasterFormat 2014 Code: 12 46 13
CSI MasterFormat 2014 Title: Ash Receptacles
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Landscaping - Waste & Recycling

Name Value
Height 27 in

SiteScapes Inc.

Properties

Name Value
Outside Diameter 16-1/8"
Color Onyx (Black) | Pearl (White) | Forest (Green) | Cobalt (Dark Blue) | Ivory (Ivory) | Sterling (sterling) | Slate (Dark Gray) | Bronze (Brown) | Brandywine (Burgundy)

BIMobject®