We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Smoking Post Bollard

Unique ref.: sitescapes-014
Brand: SiteScapes Inc.
Product family: Signage
Product group: Bollards
Date of publishing: 2012-01-21
Edition number: 1
Type: Object (single object)
Download (7)
Smoking Post Bollards give your designated smoking areas a clean, professional look. Bollards are fashioned to keep entrances or smoking areas clean and litter-free while using an unobtrusive design that will fit into the scheme of your aesthetic. Bollards are functional, stylish and easily emptied.

Choices
Choose embedded or surface mount; powder coat or Duracoat finish; color.

Sustainability and LEED
SmokingPost ashurns have a minimum recycled material content of 84% of which 73% is post consumer content. This content may vary based on the product design, product material type, and interchangeable piece parts. All styles are 100% recyclable. For more information about SiteScapes sustainable products and policies, please refer to our Environmental Statement.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Signage - All
IFC classification: Furniture
CSI MasterFormat 2014 Code: 12 46 13
CSI MasterFormat 2014 Title: Ash Receptacles
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Signage - All

Name Value
Color Onyx (Black) ; Pearl (White) ; Forest (Green) ; Cobalt (Dark Blue) ; Ivory (Ivory) ; Sterling (sterling) ; Slate (Dark Gray) ; Bronze (Brown) ; Brandywine (Burgundy)
Height 36.125

SiteScapes Inc.

Properties

Name Value
Outside Diameter 4"

All BIM objects are real products from real manufacturers confirmed and approved