We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Arlington Backed Benches

Unique ref.: sitescapes-015
Brand: SiteScapes Inc.
Product family: Landscaping
Product group: Exterior Seating
Date of publishing: 2017-01-04
Edition number: 1
Type: Object (single object)
Download (20)
Arlington Seating
Arlington benches feature a beautiful decorative cast iron end which features ornamental filigree and looping symmetery. The Arlington seating surfaces utilizes recycled plastic slats which are weather, rot, insect and grafiti resistant. This classic Victorian bench is perfect for historic and traditional projects.

For recycled plastic information go here

Choices
Choose six or eight foot length; Ipe hardwood, recycled plastic, vertical strap, or horizontal strap; zero or one center armrest, powdercoat or Duracoat finish; and color.

Sustainability and LEED
Arlington steel frame have a recycled material content of 99% of which 87% is post consumer content. Ductile cast iron bench ends are poured with 60% post-consumer materials. This content may vary based on the product design, product material type, and interchangable parts. In addition, all recycled lumber utilized on these products is derived from High Polyethylene (HDPE) and maintains at least 60% post consumer content. For more information about SiteScapes sustainable products and policies, please refer to our Environmental Statement.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Furniture
CSI MasterFormat 2014 Code: 32 33 43
CSI MasterFormat 2014 Title: Site Seating and Tables
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Landscaping - Outdoor Furniture

Name Value
Colour Onyx (Black) ; Pearl (White) ; Forest (Green) ; Cobalt (Dark Blue) ; Ivory (Ivory) ; Sterling (sterling) ; Slate (Dark Gray) ; Bronze (Brown) ; Brandywine (Burgundy)
Depth 24 in
Height 30 in
Integral Finish Powder Coat ; DuraCoat
Length 72 ; 96 in
Seat Material Steel ; Ipe Hardwood ; Recycled Plastic

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 72 ; 96 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Onyx (Black) ; Pearl (White) ; Forest (Green) ; Cobalt (Dark Blue) ; Ivory (Ivory) ; Sterling (sterling) ; Slate (Dark Gray) ; Bronze (Brown) ; Brandywine (Burgundy)

SiteScapes Inc.

Properties

Name Value
Bench Material Steel

All BIM objects are real products from real manufacturers confirmed and approved