Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
sitescapes/products/d757e658-35fa-49d9-9e3c-8000b572d1ea
Home
Categories
Landscaping
Outdoor Furniture
Canopy Seating CP1-2100
Available in United States
SiteScapes Inc.
Follow
Canopy Seating CP1-2100
The Canopy CP1-2100 is a eight foot backless aluminum cast end bench with punched aluminum seating surface. Lightweight and stylish, the Canopy bench series exemplifies contemporary style.
Download
Technical specification
Technical specification
Unique ref.
sitescapes-canopy-cp1_2100
Product family
Landscaping
Product group
Exterior Seating
Type
Object (single object)
Date of publishing
2018-04-19
Edition number
1
Height (inches)
20
Width (inches)
96
Depth (inches)
23
Links
Links
Product url
https://www.sitescapesonline.com/canopy-cp1-1100.asp
Product certification
https://www.sitescapesonline.com/canopy-cp1-1100.asp
Technical description
https://www.sitescapesonline.com/canopy-cp1-1100.asp
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Landscaping - Outdoor Furniture
IFC classification
Furniture
CSI MasterFormat 2014 Code
32 33 43
CSI MasterFormat 2014 Title
Site Seating and Tables
OmniClass Number
23-21 00 00
OmniClass Title
Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
North America
Canada
Mexico
United States
Similar products
Pots, Planters & More
Low Profile Planter Boxes - 12" Tall Collection
4.0
(
27
)
Download
Nola
Daisy planter
3.7
(
61
)
Download
Pots, Planters & More
Lisbon Round Plant Pot
3.2
(
11
)
Download
Tournesol
Willard Bench
4.8
(
5
)
Download
Nola
11an table
4.3
(
31
)
Download
BELLITALIA
PING PONG - GAME
4.0
(
5
)
Download