Publish your products
AKUSTIKA - Wall and Ceiling Coverings
AKUSTIKA - Wall and Ceiling Coverings
AKUSTIKA - Wall and Ceiling Coverings
AKUSTIKA - Wall and Ceiling Coverings
AKUSTIKA - Wall and Ceiling Coverings
AKUSTIKA - Wall and Ceiling Coverings
AKUSTIKA - Wall and Ceiling Coverings
AKUSTIKA - Wall and Ceiling Coverings
AKUSTIKA - Wall and Ceiling Coverings
    Skema

    AKUSTIKA - Wall and Ceiling Coverings

    Acoustic quality has become a primary goal in modern architectural design. Skema offers a sound-corrective system that uses dry-installed slats and panels with exposed construction systems that serve as design elements. These sound-absorbing elements are designed to improve sound distribution while maintaining visual harmony with surfaces.
    Specification
    • Reaction to fire: Bs1-d0 CAM (Minimum Environmental Criteria): Yes Raw Material: MDF NAF Residential / commercial intended use: N/A
    Technical specification
    • Unique ref.akustika-2878x192
    • Product familySONORA
    • Product groupWall and Ceiling Coverings
    • TypeObject (single object)
    • Date of publishing2026-07-09
    • Edition number1
    • Height (mm)2787
    • Width (mm)192
    • Depth (mm)16
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City