Publish your products
CONNEX - SPC Flooring
CONNEX - SPC Flooring
    Skema

    CONNEX - SPC Flooring

    Connex is unique in the SPC range. Flexible thanks to its reduced thickness of 5.5 mm and silent thanks to the pre-coupled underlay, it is the thinnest SPC among Skema’s proposals but also one of the most resistant, thanks to the transparent reinforced overlay applied to the surface, which allows it to be used in high-traffic commercial environments and makes it easy to clean.
    Specification
    • Reaction to fire: Bfl-s1 CAM (Minimum Environmental Criteria): N/A Suitability for underfloor heating: Yes, Tmax ≤ 28°C Residential / commercial intended use: Domestic use class 23, Commercial use 33
    Technical specification
    • Unique ref.connex
    • Product familyINDOOR
    • Product groupSPC Flooring
    • TypeObject (single object)
    • Date of publishing2026-10-12
    • Edition number1
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit