We are using cookies to provide our services

By using our services you agree to our use of cookies

Robust

Unique ref.: robust
Brand: Skötbordspecialisten
Product family: Changing Table
Product group: Robust
Width (mm): 660
Height (mm): 780
Depth (mm): 200
Date of publishing: 2016-09-20
Edition number: 1
Type: Object (single object)
Download (7)
Nursing table Robust is a wall-mounted baby care station intended for public use. It is practical, reliable and eco-friendly. A gas-spring makes it easy to pull down and fold up. Robust was invented about 35 years ago and since then it has been available on the Swedish market. It can be found all over Sweden and also in many European countries. A changing table is needed in many places. Among our customers are hospitals, restaurants, hotels, petrol stations, department stores, churches and libraries. Robust is made in Sweden and the material is mostly solid wood (beech or oak).


Material main: Wood
Material secondary: Stainless steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 19

BIMobject Category: Sanitary - Other
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Asia
  • Japan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved