Sloan's DropSpot™ On-wall Bottle Filler with Single-level Cooler is uniquely designed with style to promote sustainable drinking practices. It is available in both stainless and black finishes. With its touch-free sensor operated bottle filler backed by Sloan's cutting edge sensor technology, this unit provides a hygienic bottle filling experience. ADA compliant when installed properly. Up to 1.2 gpm fill rate offers quick fill. Soft ambient white light indicates filter status, and a backlit LED light illuminates bottle filling area when sensor is activated. Bottle counter display indicates the number of 16 oz plastic bottles saved as well as the ounces of water dispensed for water consumption tracking. Rough-in matches other manufacturers' for easy replacement. Anti-microbial push bar and bubbler offers hygienic usage and ease of cleaning. Patent pending push bar is activated with any touch point and provides easy access for cartridge replacement. Drop-down door assembly provides easy access to filter, making maintenance and filter change a no-sweat experience.
Region availability
| Asia | North America | South America | Africa |
|---|---|---|---|
Afghanistan | Anguilla | Argentina | Egypt |
Armenia | Antigua and Barbuda | Bolivia | |
Azerbaijan | Aruba | Brazil | |
Bahrain | Barbados | Chile | |
Bangladesh | Belize | Colombia | |
Bhutan | Bermuda | Ecuador | |
British Indian Ocean Territory | British Virgin Islands | Falkland Islands (Islas Malvinas) | |
Brunei | Canada | French Guiana | |
Cambodia | Caribbean Netherlands | Guyana | |
China | Cayman Islands | Paraguay | |
Christmas Island | Collectivity of Saint Martin | Peru | |
Cocos (Keeling) Islands | Costa Rica | Suriname | |
Georgia | Cuba | Uruguay | |
Hong Kong | Curaçao | Venezuela | |
India | Dominica | ||
Indonesia | Dominican Republic | ||
Iran | El Salvador | ||
Iraq | Greenland | ||
Israel | Grenada | ||
Japan | Guadeloupe | ||
Jordan | Guatemala | ||
Kazakhstan | Haiti | ||
Kuwait | Honduras | ||
Kyrgyzstan | Jamaica | ||
Laos | Martinique | ||
Lebanon | Mexico | ||
Macau | Montserrat | ||
Malaysia | Nicaragua | ||
Maldives | Panama | ||
Mongolia | Puerto Rico | ||
Myanmar (Burma) | Saint Kitts and Nevis | ||
Nepal | Saint Lucia | ||
North Korea | Saint Pierre and Miquelon | ||
Oman | Saint Vincent and the Grenadines | ||
Pakistan | Saint-Barthélemy | ||
Palestine | Sint Maarten | ||
Philippines | The Bahamas | ||
Qatar | Trinidad and Tobago | ||
Saudi Arabia | Turks and Caicos Islands | ||
Singapore | U.S. Virgin Islands | ||
South Korea | United States | ||
Sri Lanka | |||
Syria | |||
Taiwan | |||
Tajikistan | |||
Thailand | |||
Türkiye | |||
Turkmenistan | |||
United Arab Emirates | |||
Uzbekistan | |||
Vietnam | |||
Yemen |