Publish your products
Royal® 611 ESS WB Concealed Sensor Hardwired Water Closet Flushometer

Royal® 611 ESS WB Concealed Sensor Hardwired Water Closet Flushometer

Features

  • PERMEX™ Synthetic Rubber Diaphragm with Dual Filtered Fixed Bypass
  • OPTIMA. EL-1500-L Self-Adaptive Infrared Sensor with Indicator Light
  • Courtesy Flush™ Override Button
  • Non-Hold-Open Integral Solenoid Operator
  • 13” x 17” EASY ACCESS. Wall Box with Stainless Steel Access Panel and Vandal Resistant Screws
  • 1” I.P.S. Wheel Handle Bak-Chek. Angle Stop
  • Adjustable Tailpiece
  • High Back Pressure Vacuum Breaker
  • Elbow Flush Connection and Coupling for 1.” NPT Back Inlet (for connection in the pipe chase — flush connection through the wall not provided by Sloan)
  • Sweat Solder Adapter
  • High Copper, Low Zinc Brass Castings for Dezincification Resistance
  • Non-Hold-Open Integral Solenoid Operator, Fixed Metering Bypass
  • External Volume Adjustment to Ensure Water Conservation
  • Flush Accuracy Controlled by CID™ Technology
  • Diaphragm, Stop Seat and Vacuum Breaker molded from PERMEX™ Rubber
  • Compound for Chloramine Resistance
  • Transformer not included; order separately
Technical specification
  • Unique ref.flushometers_ROYAL-611-ESS-WB
  • Product familyFlushometers
  • Product groupWater Closet Flushometer
  • TypeObject (single object)
  • Date of publishing2025-02-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationValve
  • ETIM CodeEC011594
  • ETIM NameElectronic toilet flusher
  • Uniclass 2015 CodePr_40_20_93_91
  • Uniclass 2015 DescriptionWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers

Region availability

Asia North America South America Africa
Afghanistan
Anguilla
Argentina
Egypt
Armenia
Antigua and Barbuda
Bolivia
Azerbaijan
Aruba
Brazil
Bahrain
Barbados
Chile
Bangladesh
Belize
Colombia
Bhutan
Bermuda
Ecuador
British Indian Ocean Territory
British Virgin Islands
Falkland Islands (Islas Malvinas)
Brunei
Canada
French Guiana
Cambodia
Caribbean Netherlands
Guyana
China
Cayman Islands
Paraguay
Christmas Island
Collectivity of Saint Martin
Peru
Cocos (Keeling) Islands
Costa Rica
Suriname
Georgia
Cuba
Uruguay
Hong Kong
Curaçao
Venezuela
India
Dominica
Indonesia
Dominican Republic
Iran
El Salvador
Iraq
Greenland
Israel
Grenada
Japan
Guadeloupe
Jordan
Guatemala
Kazakhstan
Haiti
Kuwait
Honduras
Kyrgyzstan
Jamaica
Laos
Martinique
Lebanon
Mexico
Macau
Montserrat
Malaysia
Nicaragua
Maldives
Panama
Mongolia
Puerto Rico
Myanmar (Burma)
Saint Kitts and Nevis
Nepal
Saint Lucia
North Korea
Saint Pierre and Miquelon
Oman
Saint Vincent and the Grenadines
Pakistan
Saint-Barthélemy
Palestine
Sint Maarten
Philippines
The Bahamas
Qatar
Trinidad and Tobago
Saudi Arabia
Turks and Caicos Islands
Singapore
U.S. Virgin Islands
South Korea
United States
Sri Lanka
Syria
Taiwan
Tajikistan
Thailand
Türkiye
Turkmenistan
United Arab Emirates
Uzbekistan
Vietnam
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit