Publish your products
SOLIS® 8180 Exposed Sensor Urinal Flushometer

SOLIS® 8180 Exposed Sensor Urinal Flushometer

  • Handle Packing, Main Seat, Stop Seat and Vacuum Breaker Molded from PERMEX® Rubber Compound for Chloramine resistance
  • User-friendly, three-second flush delay and Courtesy Flush™ override button
  • “Low Battery” Flashing LED
  • Sweat solder adapter with cover tube and cast wall flange with set screw
  • Solar Powered. The sensor assembly is powered by a solar cell that will harvest power from the artificial indoor light (incandescent, fluorescent or LED), and use it as the energy source. The solar cell can provide approximately 100% power with 650 illuminance (lux).
  • Four (4) Size AA Battery Back-up Power Source
  • Synthetic rubber seals for chloramine resistance
  • Infrared Sensor with Multiple-focused, Lobular Sensing Fields for high and low target detection
  • Fixed metering bypass and no external volume adjustment to ensure water conservation
  • Fixed Metering Bypass and No External Volume Adjustment to Ensure Water Conservation
  • Engineered Metal Cover with replaceable Lens Window
  • ADA Compliant Sloan Solis® Solar Powered Infrared Sensor for automatic “No Hands” operation
  • 1” IPS screwdriver Bak-Chek® angle stop with vandal resistant stop cap
  • User-friendly, three-second flush delay and Courtesy Flush® override button
  • High Copper, low zinc brass castings for dezincification resistance
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037
Technical specification
  • Unique ref.flushometers_solis-8180
  • Product familyFlushometers
  • Product groupUrinal Flushometer
  • TypeObject (single object)
  • Date of publishing2022-04-28
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationValve
  • ETIM CodeEC011594
  • ETIM NameElectronic toilet flusher
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_40_20_93_79
  • Uniclass 2015 DescriptionUrinal flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-31 21 13
  • OmniClass TitleWater Flush Urinals
  • CSI UniFormat II CodeD2090
  • CSI UniFormat II TitleOther Plumbing Systems

Region availability

Asia North America South America Africa
Afghanistan
Anguilla
Argentina
Egypt
Armenia
Antigua and Barbuda
Bolivia
Azerbaijan
Aruba
Brazil
Bahrain
Barbados
Chile
Bangladesh
Belize
Colombia
Bhutan
Bermuda
Ecuador
British Indian Ocean Territory
British Virgin Islands
Falkland Islands (Islas Malvinas)
Brunei
Canada
French Guiana
Cambodia
Caribbean Netherlands
Guyana
China
Cayman Islands
Paraguay
Christmas Island
Collectivity of Saint Martin
Peru
Cocos (Keeling) Islands
Costa Rica
Suriname
Georgia
Cuba
Uruguay
Hong Kong
Curaçao
Venezuela
India
Dominica
Indonesia
Dominican Republic
Iran
El Salvador
Iraq
Greenland
Israel
Grenada
Japan
Guadeloupe
Jordan
Guatemala
Kazakhstan
Haiti
Kuwait
Honduras
Kyrgyzstan
Jamaica
Laos
Martinique
Lebanon
Mexico
Macau
Montserrat
Malaysia
Nicaragua
Maldives
Panama
Mongolia
Puerto Rico
Myanmar (Burma)
Saint Kitts and Nevis
Nepal
Saint Lucia
North Korea
Saint Pierre and Miquelon
Oman
Saint Vincent and the Grenadines
Pakistan
Saint-Barthélemy
Palestine
Sint Maarten
Philippines
The Bahamas
Qatar
Trinidad and Tobago
Saudi Arabia
Turks and Caicos Islands
Singapore
U.S. Virgin Islands
South Korea
United States
Sri Lanka
Syria
Taiwan
Tajikistan
Thailand
Türkiye
Turkmenistan
United Arab Emirates
Uzbekistan
Vietnam
Yemen