Crown 186 Piston Manual Flushometer - Exposed Urinal

Unique ref.:   nst35129

Brand: Sloan Valve
Product family: Sanitary
Product group: Other Sanitary Washing Plumbing Fixtures
Designed in:
Manufactured in:
Date of publishing:2016-05-10
Edition number: 1

Product description

Crown 186-1.0 / 186-0.5 Flushometer - Exposed Urinal

Description
Exposed, Urinal Flushometer for ¾” top spud urinals. Valve cannot be converted to exceed a low consumption flush.

Flush Cycle

Model 186-1.0 Low Consumption (1.0 gpf/3.8 Lpf)
Model 186-0.5 (0.5 gpf/1.9 Lpf)
Specifications
Quiet, Exposed, Piston Type, Chrome Plated Urinal Flushometer with the following features:
Fixed Volume Piston with Filtered O-ring Bypass
ADA Compliant Metal Oscillating Non-Hold-Open Handle with Triple Seal Handle Packing
¾” I.P.S. Screwdriver Bak-Chek® Angle Stop
Locking Vandal Resistant Stop Cap
Adjustable Tailpiece
High Back Pressure Vacuum Breaker Flush Connection with One-piece Bottom Hex Coupling Nut
Spud Coupling and Flange for ¾” Top Spud
Sweat Solder Adapter with Cover Tube and Cast Set Screw Wall Flange
High Copper, Low Zinc Brass Castings for Dezincification Resistance
Valve designed to accept Low and Ultra-Low Consumption Pistons only to ensure Water Conservation
Non-Hold-Open Handle, Fixed Metering Bypass and No External Volume
Adjustment to Ensure Water Conservation
Handle Packing, Main Seat, Stop Seat and Vacuum Breaker molded from PERMEX™ Rubber Compound for Chloramine Resistance
Valve Body, Cover, Tailpiece and Control Stop shall be in conformance with ASTM Alloy Classification for Semi-Red Brass. Valve shall be in compliance to the applicable sections of ASSE 1037, ANSI/ASME A112.19.2, and Military Specification V-29193.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/sloan_valve/product/nst35129
Product url:
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Plumbing - Other

Asia

  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam

Middle East

  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

North America

  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

South America

  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela