Publish your products
Fastlane Intelligate 300 Security Turnstile

Fastlane Intelligate 300 Security Turnstile

Seamless Integration with GG300

Fastlane Intelligate 300 is a bi-directional, motorized access gate that includes unique tailgate detection. It allows passage for all authorized users-especially those with packages or reduced mobility-while using Fastlane optical technology to detect unauthorized access or directional violations.

Advanced intelligence

Unlike typical pass gates, Intelligate 300 is an incredibly intelligent computer. An infrared-beam matrix engineered with microprocessors monitors pedestrian movement with pinpoint accuracy, detecting tailgaters and unauthorized users. Inherently more secure, this technology also yields the fastest entry and minimizes false alarms.

IP enabled

Intelligate 300 pass gate features Fastlane Connect™, a TCP/IP communication and control system that enables Webbased turnstile control from any PC, tablet, smartphone, or from Fastlane’s multilane Controller.

Operation

Intelligate 300 is designed to ensure only one person gains access for each authorization granted. The glass barriers swing away from an authorized user. Barriers then either:

  • Close quickly behind the authorized person to deter tailgaters
  • Stay open for immediate additional authorized users passing in either direction

Intelligate 300 will automatically sound a local alarm if someone enters without authorization.

  • Efforts to push past the glass barrier will sound a second, louder alarm
  • A secondary relay can trigger CCTV, lock doors, or control elevators
  • Optional locking brake for more secure enviroments

User-friendly and safe

Intelligate 300 barriers automatically:

  • Slow to a crawl when safety beams sense an object in the way
  • Breakaway in either direction to minimize injury or damage
  • Forced egress mode

Optionally, barriers can be configured to open in the exit direction upon fire alarm or power outage.

Keywords: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, anti tailgating access control, electric gate, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, security turnstile gate, turn style gate, optical turnstiles, entrance access control, turnstile access control security systems, employee entrance turnstile, anti tailgating security, physical access control, speed gates, barrier turnstiles, lobby security, entrance security, security alarms, pedestrian security, gates, barrier gates, entry gates, pedestrian turnstiles, waist high turnstiles, full height turnstiles, high security, barrier free turnstiles, glass barrier turnstiles, barrier arm turnstiles, access gate.

Specification
    • Product family: Turnstiles and Speedgates
    • Product group: Pass Gate

    Gate pedestal dimensions — standard & ADA

    • Height: 38.0”
    • Diameter: 9.4”

    Gate barrier Glass Dimensions

    • Standard height: 47.2″
    • Intermediate height: 59″
    • custom height: 66.9″
    • Full height: 70.9″

    Gate weights

    • Pedestal: 52.9 lbs
    • Standard glass: 39.7 lbs

    Gate lane width

    • Standard glass lane: 39.3”
    • 47.2”
    • 55.1”

    Keywords: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, anti tailgating access control, electric gate, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, security turnstile gate, turn style gate, optical turnstiles, entrance access control, turnstile access control security systems, employee entrance turnstile, anti tailgating security, physical access control, speed gates, barrier turnstiles, lobby security, entrance security, security alarms, pedestrian security, gates, barrier gates, entry gates, pedestrian turnstiles, waist high turnstiles, full height turnstiles, high security, barrier free turnstiles, glass barrier turnstiles, barrier arm turnstiles, access gate.

Technical specification
  • Unique ref.security-turnstiles-fastlane-intelligate-300
  • Product familySecurity Access Control Gates
  • Product groupSecurity ADA Swing Gates
  • TypeObject (single object)
  • Date of publishing2023-03-07
  • Edition number1
  • Height (inches)38
  • Width (inches)9.4
  • Depth (inches)9.4
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)52.9
Classification
  • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
  • IFC classificationDoor
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States